diff options
author | Wink Saville | 2010-03-11 18:22:44 -0600 |
---|---|---|
committer | Wink Saville | 2010-03-11 18:22:44 -0600 |
commit | bbf1c64527dde837a236b4d6b9f75343adbca119 (patch) | |
tree | 765be5816692b42a817c1d9519434a1ce0302f2c | |
parent | d475d09567eb710a13e1588c5fec3ca53a3d79c8 (diff) | |
download | platform-system-core-bbf1c64527dde837a236b4d6b9f75343adbca119.tar.gz platform-system-core-bbf1c64527dde837a236b4d6b9f75343adbca119.tar.xz platform-system-core-bbf1c64527dde837a236b4d6b9f75343adbca119.zip |
Change permissions on pppd-ril
On devices that use a pppd for cellular network access, a pppd-ril
process needs to run as root to configure the connection. Changing
the process to suid-root in the build image is the only known way
to avoid needing to remount the system image at boot to accomplish
the same thing.
Change-Id: I6c778391b8040ee818343e304891e7d341cc729b
-rw-r--r-- | include/private/android_filesystem_config.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h index 49fa91274..f2a5fe1af 100644 --- a/include/private/android_filesystem_config.h +++ b/include/private/android_filesystem_config.h | |||
@@ -176,6 +176,7 @@ static struct fs_path_config android_files[] = { | |||
176 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/procrank" }, | 176 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/procrank" }, |
177 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/procmem" }, | 177 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/procmem" }, |
178 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/tcpdump" }, | 178 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/tcpdump" }, |
179 | { 04770, AID_ROOT, AID_RADIO, "system/bin/pppd-ril" }, | ||
179 | { 00755, AID_ROOT, AID_SHELL, "system/bin/*" }, | 180 | { 00755, AID_ROOT, AID_SHELL, "system/bin/*" }, |
180 | { 00755, AID_ROOT, AID_SHELL, "system/xbin/*" }, | 181 | { 00755, AID_ROOT, AID_SHELL, "system/xbin/*" }, |
181 | { 00750, AID_ROOT, AID_SHELL, "sbin/*" }, | 182 | { 00750, AID_ROOT, AID_SHELL, "sbin/*" }, |