diff options
author | Nick Kralevich | 2010-03-08 13:36:10 -0600 |
---|---|---|
committer | Nick Kralevich | 2010-03-08 13:36:10 -0600 |
commit | 3e1aac6c4d656d09043cef114e38e4b3f42378f5 (patch) | |
tree | 55675f943e28a42850fc9a07596aa1e3b38508d3 | |
parent | 3b6bd0267ac8fc4ea7eb7dc676cf98d6c731da9c (diff) | |
download | platform-system-core-3e1aac6c4d656d09043cef114e38e4b3f42378f5.tar.gz platform-system-core-3e1aac6c4d656d09043cef114e38e4b3f42378f5.tar.xz platform-system-core-3e1aac6c4d656d09043cef114e38e4b3f42378f5.zip |
Change netcfg permissions to 2750.
Fix bug 2104034.
Change-Id: I30bcc41f33623cadc63693fd54206ccbb1886a5a
-rw-r--r-- | include/private/android_filesystem_config.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h index 0dcfcac77..49fa91274 100644 --- a/include/private/android_filesystem_config.h +++ b/include/private/android_filesystem_config.h | |||
@@ -168,7 +168,7 @@ static struct fs_path_config android_files[] = { | |||
168 | /* the following two files are INTENTIONALLY set-gid and not set-uid. | 168 | /* the following two files are INTENTIONALLY set-gid and not set-uid. |
169 | * Do not change. */ | 169 | * Do not change. */ |
170 | { 02755, AID_ROOT, AID_NET_RAW, "system/bin/ping" }, | 170 | { 02755, AID_ROOT, AID_NET_RAW, "system/bin/ping" }, |
171 | { 02755, AID_ROOT, AID_INET, "system/bin/netcfg" }, | 171 | { 02750, AID_ROOT, AID_INET, "system/bin/netcfg" }, |
172 | /* the following four files are INTENTIONALLY set-uid, but they | 172 | /* the following four files are INTENTIONALLY set-uid, but they |
173 | * are NOT included on user builds. */ | 173 | * are NOT included on user builds. */ |
174 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/su" }, | 174 | { 06755, AID_ROOT, AID_ROOT, "system/xbin/su" }, |