diff options
author | Nick Pelly | 2010-03-23 22:37:40 -0500 |
---|---|---|
committer | Nick Pelly | 2010-03-23 22:39:05 -0500 |
commit | 830abe0424da52a715592077feaa5d1c2762f58d (patch) | |
tree | 3d46d527f70f96f7d4b8fbdd6f9f6ba55ee3fdd0 | |
parent | 3555019d783089084d8cb4ceca6609152db445d3 (diff) | |
download | platform-system-core-830abe0424da52a715592077feaa5d1c2762f58d.tar.gz platform-system-core-830abe0424da52a715592077feaa5d1c2762f58d.tar.xz platform-system-core-830abe0424da52a715592077feaa5d1c2762f58d.zip |
MOAR GROUPS
We were hitting the old limit with mediaserver.
Change-Id: Ia8217a9f2a1076fa247d7f5ed5159e3c91244d78
-rw-r--r-- | init/init.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/init/init.h b/init/init.h index 8c0571c88..f92a4d7ab 100644 --- a/init/init.h +++ b/init/init.h | |||
@@ -114,7 +114,7 @@ struct svcenvinfo { | |||
114 | #define SVC_CONSOLE 0x10 /* requires console */ | 114 | #define SVC_CONSOLE 0x10 /* requires console */ |
115 | #define SVC_CRITICAL 0x20 /* will reboot into recovery if keeps crashing */ | 115 | #define SVC_CRITICAL 0x20 /* will reboot into recovery if keeps crashing */ |
116 | 116 | ||
117 | #define NR_SVC_SUPP_GIDS 6 /* six supplementary groups */ | 117 | #define NR_SVC_SUPP_GIDS 12 /* twelve supplementary groups */ |
118 | 118 | ||
119 | #define SVC_MAXARGS 64 | 119 | #define SVC_MAXARGS 64 |
120 | 120 | ||