diff options
author | Mathias Agopian | 2010-03-17 18:11:36 -0500 |
---|---|---|
committer | Android (Google) Code Review | 2010-03-17 18:11:36 -0500 |
commit | 92f66cd254af190d0e475eccc0c32d4b0b09a24d (patch) | |
tree | 0256ada81cac353b54b184c2fc02a84b69a0f591 | |
parent | 1f4d95296acf34a93128332441782a80c10845b4 (diff) | |
parent | 50844525a31fa41d7d432efb3c0355b38adb2f5f (diff) | |
download | platform-system-core-92f66cd254af190d0e475eccc0c32d4b0b09a24d.tar.gz platform-system-core-92f66cd254af190d0e475eccc0c32d4b0b09a24d.tar.xz platform-system-core-92f66cd254af190d0e475eccc0c32d4b0b09a24d.zip |
Merge "fix [2483384] logcat crash when malloc debug is enabled"
-rw-r--r-- | logcat/logcat.cpp | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/logcat/logcat.cpp b/logcat/logcat.cpp index 4b23c8d0d..5acdf7772 100644 --- a/logcat/logcat.cpp +++ b/logcat/logcat.cpp | |||
@@ -66,6 +66,7 @@ struct log_device_t { | |||
66 | device = d; | 66 | device = d; |
67 | binary = b; | 67 | binary = b; |
68 | label = l; | 68 | label = l; |
69 | queue = NULL; | ||
69 | next = NULL; | 70 | next = NULL; |
70 | printed = false; | 71 | printed = false; |
71 | } | 72 | } |
@@ -158,7 +159,7 @@ void printBinary(struct logger_entry *buf) | |||
158 | 159 | ||
159 | static void processBuffer(log_device_t* dev, struct logger_entry *buf) | 160 | static void processBuffer(log_device_t* dev, struct logger_entry *buf) |
160 | { | 161 | { |
161 | int bytesWritten; | 162 | int bytesWritten = 0; |
162 | int err; | 163 | int err; |
163 | AndroidLogEntry entry; | 164 | AndroidLogEntry entry; |
164 | char binaryMsgBuf[1024]; | 165 | char binaryMsgBuf[1024]; |
@@ -276,7 +277,7 @@ static void readLogLines(log_device_t* devices) | |||
276 | if (result >= 0) { | 277 | if (result >= 0) { |
277 | for (dev=devices; dev; dev = dev->next) { | 278 | for (dev=devices; dev; dev = dev->next) { |
278 | if (FD_ISSET(dev->fd, &readset)) { | 279 | if (FD_ISSET(dev->fd, &readset)) { |
279 | queued_entry_t* entry = new queued_entry_t; | 280 | queued_entry_t* entry = new queued_entry_t(); |
280 | /* NOTE: driver guarantees we read exactly one full entry */ | 281 | /* NOTE: driver guarantees we read exactly one full entry */ |
281 | ret = read(dev->fd, entry->buf, LOGGER_ENTRY_MAX_LEN); | 282 | ret = read(dev->fd, entry->buf, LOGGER_ENTRY_MAX_LEN); |
282 | if (ret < 0) { | 283 | if (ret < 0) { |