diff options
author | San Mehat | 2010-02-27 10:20:11 -0600 |
---|---|---|
committer | San Mehat | 2010-02-27 12:06:09 -0600 |
commit | b91bf4ba864a392412397913ee09a8c1f2e7cc87 (patch) | |
tree | 71c6b130bb43f853b3d2bd00629a4ea13418d9cf | |
parent | bfb0477f1d0210e117f66f36128f9cc0ca962b6e (diff) | |
download | platform-system-core-b91bf4ba864a392412397913ee09a8c1f2e7cc87.tar.gz platform-system-core-b91bf4ba864a392412397913ee09a8c1f2e7cc87.tar.xz platform-system-core-b91bf4ba864a392412397913ee09a8c1f2e7cc87.zip |
Revert "init.rc: Add cpuacct to cgroup mount for cpu statistics"
This reverts commit a7d88224ff7283c210c25ce6d57239b4053b5f14.
This cgroup subsys should be mounted on it's own mount-point, since it's
addition to /dev/cpuctl causes the cpu subsys to EPERM
-rw-r--r-- | rootdir/init.rc | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/rootdir/init.rc b/rootdir/init.rc index 97a3b3813..7b7d7ba04 100644 --- a/rootdir/init.rc +++ b/rootdir/init.rc | |||
@@ -58,9 +58,7 @@ loglevel 3 | |||
58 | 58 | ||
59 | # Create cgroup mount points for process groups | 59 | # Create cgroup mount points for process groups |
60 | mkdir /dev/cpuctl | 60 | mkdir /dev/cpuctl |
61 | mount cgroup none /dev/cpuctl cpu,cpuacct | 61 | mount cgroup none /dev/cpuctl cpu |
62 | mkdir /dev/cpuctl/uid | ||
63 | chmod 0775 /dev/cpuctl/uid | ||
64 | chown system system /dev/cpuctl | 62 | chown system system /dev/cpuctl |
65 | chown system system /dev/cpuctl/tasks | 63 | chown system system /dev/cpuctl/tasks |
66 | chmod 0777 /dev/cpuctl/tasks | 64 | chmod 0777 /dev/cpuctl/tasks |