diff options
author | Nick Pelly | 2010-10-15 01:30:51 -0500 |
---|---|---|
committer | Nick Pelly | 2010-10-15 04:16:05 -0500 |
commit | 85905a6ab4d970f04d421bd2077ba4ad6fe67c3e (patch) | |
tree | 7b013e576a3de179d6db43443767ecf10133ade4 | |
parent | 9cd8057b6e8f5fc1254a4ed19e8127b5091b5dce (diff) | |
download | platform-system-core-85905a6ab4d970f04d421bd2077ba4ad6fe67c3e.tar.gz platform-system-core-85905a6ab4d970f04d421bd2077ba4ad6fe67c3e.tar.xz platform-system-core-85905a6ab4d970f04d421bd2077ba4ad6fe67c3e.zip |
Add AID_NFC for use by the NFC service.
Change-Id: I5b92f87dbacb9d855d99e10b3811f290fb64a144
Signed-off-by: Nick Pelly <npelly@google.com>
-rw-r--r-- | include/private/android_filesystem_config.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h index 9aaa736ca..7d874ceb2 100644 --- a/include/private/android_filesystem_config.h +++ b/include/private/android_filesystem_config.h | |||
@@ -53,6 +53,7 @@ | |||
53 | #define AID_KEYSTORE 1017 /* keystore subsystem */ | 53 | #define AID_KEYSTORE 1017 /* keystore subsystem */ |
54 | #define AID_USB 1018 /* USB devices */ | 54 | #define AID_USB 1018 /* USB devices */ |
55 | #define AID_GPS 1021 /* GPS daemon */ | 55 | #define AID_GPS 1021 /* GPS daemon */ |
56 | #define AID_NFC 1022 /* nfc subsystem */ | ||
56 | 57 | ||
57 | #define AID_SHELL 2000 /* adb and debug shell user */ | 58 | #define AID_SHELL 2000 /* adb and debug shell user */ |
58 | #define AID_CACHE 2001 /* cache access */ | 59 | #define AID_CACHE 2001 /* cache access */ |
@@ -94,6 +95,7 @@ static const struct android_id_info android_ids[] = { | |||
94 | { "adb", AID_ADB, }, | 95 | { "adb", AID_ADB, }, |
95 | { "install", AID_INSTALL, }, | 96 | { "install", AID_INSTALL, }, |
96 | { "media", AID_MEDIA, }, | 97 | { "media", AID_MEDIA, }, |
98 | { "nfc", AID_NFC, }, | ||
97 | { "shell", AID_SHELL, }, | 99 | { "shell", AID_SHELL, }, |
98 | { "cache", AID_CACHE, }, | 100 | { "cache", AID_CACHE, }, |
99 | { "diag", AID_DIAG, }, | 101 | { "diag", AID_DIAG, }, |