diff options
author | Dima Zavin | 2011-10-12 18:16:05 -0500 |
---|---|---|
committer | Dima Zavin | 2011-10-12 18:16:07 -0500 |
commit | 2471a6a3956c591b3979b9b73a0d68f3b214da57 (patch) | |
tree | 9728f0b6300d69b064b2195cd2214589bdd18b91 | |
parent | d11e1a0278c602c761ac37d843926e1eba5a63f1 (diff) | |
download | platform-system-core-2471a6a3956c591b3979b9b73a0d68f3b214da57.tar.gz platform-system-core-2471a6a3956c591b3979b9b73a0d68f3b214da57.tar.xz platform-system-core-2471a6a3956c591b3979b9b73a0d68f3b214da57.zip |
charger: sync with the current key state on boot
If the power key was down when we booted, we would not have
gotten the down event and thus the device would not have rebooted until
the user released and pressed it again.
Change-Id: Iecb8c3dba773bce4647748715d056e8e1d77f7e0
Signed-off-by: Dima Zavin <dima@android.com>
-rw-r--r-- | charger/charger.c | 38 |
1 files changed, 25 insertions, 13 deletions
diff --git a/charger/charger.c b/charger/charger.c index ad0aab761..b63312cc2 100644 --- a/charger/charger.c +++ b/charger/charger.c | |||
@@ -745,30 +745,40 @@ static void update_screen_state(struct charger *charger, int64_t now) | |||
745 | } | 745 | } |
746 | } | 746 | } |
747 | 747 | ||
748 | static void update_input_state(struct charger *charger, | 748 | static int set_key_callback(int code, int value, void *data) |
749 | struct input_event *ev, | ||
750 | int64_t now) | ||
751 | { | 749 | { |
752 | int down = !!ev->value; | 750 | struct charger *charger = data; |
751 | int64_t now = curr_time_ms(); | ||
752 | int down = !!value; | ||
753 | 753 | ||
754 | if (ev->type != EV_KEY || ev->code > KEY_MAX) | 754 | if (code > KEY_MAX) |
755 | return; | 755 | return -1; |
756 | 756 | ||
757 | /* only record the down even timestamp, as the amount | 757 | /* only record the down even timestamp, as the amount |
758 | * of time the key spent not being pressed is not useful */ | 758 | * of time the key spent not being pressed is not useful */ |
759 | if (down) | 759 | if (down) |
760 | charger->keys[ev->code].timestamp = now; | 760 | charger->keys[code].timestamp = now; |
761 | charger->keys[ev->code].down = down; | 761 | charger->keys[code].down = down; |
762 | charger->keys[ev->code].pending = true; | 762 | charger->keys[code].pending = true; |
763 | if (down) { | 763 | if (down) { |
764 | LOGV("[%lld] key[%d] down\n", now, ev->code); | 764 | LOGV("[%lld] key[%d] down\n", now, code); |
765 | } else { | 765 | } else { |
766 | int64_t duration = now - charger->keys[ev->code].timestamp; | 766 | int64_t duration = now - charger->keys[code].timestamp; |
767 | int64_t secs = duration / 1000; | 767 | int64_t secs = duration / 1000; |
768 | int64_t msecs = duration - secs * 1000; | 768 | int64_t msecs = duration - secs * 1000; |
769 | LOGV("[%lld] key[%d] up (was down for %lld.%lldsec)\n", now, | 769 | LOGV("[%lld] key[%d] up (was down for %lld.%lldsec)\n", now, |
770 | ev->code, secs, msecs); | 770 | code, secs, msecs); |
771 | } | 771 | } |
772 | |||
773 | return 0; | ||
774 | } | ||
775 | |||
776 | static void update_input_state(struct charger *charger, | ||
777 | struct input_event *ev) | ||
778 | { | ||
779 | if (ev->type != EV_KEY) | ||
780 | return; | ||
781 | set_key_callback(ev->code, ev->value, charger); | ||
772 | } | 782 | } |
773 | 783 | ||
774 | static void set_next_key_check(struct charger *charger, | 784 | static void set_next_key_check(struct charger *charger, |
@@ -876,7 +886,7 @@ static int input_callback(int fd, short revents, void *data) | |||
876 | ret = ev_get_input(fd, revents, &ev); | 886 | ret = ev_get_input(fd, revents, &ev); |
877 | if (ret) | 887 | if (ret) |
878 | return -1; | 888 | return -1; |
879 | update_input_state(charger, &ev, curr_time_ms()); | 889 | update_input_state(charger, &ev); |
880 | return 0; | 890 | return 0; |
881 | } | 891 | } |
882 | 892 | ||
@@ -949,6 +959,8 @@ int main(int argc, char **argv) | |||
949 | } | 959 | } |
950 | } | 960 | } |
951 | 961 | ||
962 | ev_sync_key_state(set_key_callback, charger); | ||
963 | |||
952 | gr_fb_blank(true); | 964 | gr_fb_blank(true); |
953 | 965 | ||
954 | charger->next_screen_transition = now - 1; | 966 | charger->next_screen_transition = now - 1; |