diff options
author | Ajay Dudani | 2013-07-21 11:03:41 -0500 |
---|---|---|
committer | Iliyan Malchev | 2013-07-21 11:30:17 -0500 |
commit | 821678e1c7bd0af12fa4adc314c9024def9ba7c0 (patch) | |
tree | 1853159630bd2a4a482b10ced8a2bee017bd54fc | |
parent | 2aa33a3dbd1147558098d9a2948450d363ffe468 (diff) | |
download | platform-system-core-android-4.3_r3.tar.gz platform-system-core-android-4.3_r3.tar.xz platform-system-core-android-4.3_r3.zip |
init: Increase maximum number of Android properties to 372android-4.3_r3.1android-4.3_r3android-4.3.1_r1
Bug: 9941046 -- encryption failed
Change-Id: Ib9c2921a2b574542cce98d2eadbd9204a1ad0bf0
Signed-off-by: Iliyan Malchev <malchev@google.com>
-rwxr-xr-x | init/property_service.c | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/init/property_service.c b/init/property_service.c index e9cf1bb4e..64f6b4037 100755 --- a/init/property_service.c +++ b/init/property_service.c | |||
@@ -151,12 +151,12 @@ out: | |||
151 | return -1; | 151 | return -1; |
152 | } | 152 | } |
153 | 153 | ||
154 | /* (8 header words + 247 toc words) = 1020 bytes */ | 154 | /* (8 header words + 372 toc words) = 1520 bytes */ |
155 | /* 1024 bytes header and toc + 247 prop_infos @ 128 bytes = 32640 bytes */ | 155 | /* 1536 bytes header and toc + 372 prop_infos @ 128 bytes = 49152 bytes */ |
156 | 156 | ||
157 | #define PA_COUNT_MAX 247 | 157 | #define PA_COUNT_MAX 372 |
158 | #define PA_INFO_START 1024 | 158 | #define PA_INFO_START 1536 |
159 | #define PA_SIZE 32768 | 159 | #define PA_SIZE 49152 |
160 | 160 | ||
161 | static workspace pa_workspace; | 161 | static workspace pa_workspace; |
162 | static prop_info *pa_info_array; | 162 | static prop_info *pa_info_array; |