diff options
author | Geremy Condra | 2013-03-30 19:27:43 -0500 |
---|---|---|
committer | Geremy Condra | 2013-04-03 13:58:12 -0500 |
commit | c2594f36e789bbd49cbeeb9421a7b6a16cd30ba4 (patch) | |
tree | 54fc92adc9858cdfb77ac811dcd7a4a310552f29 | |
parent | 69de9ac00bd3db3bfdb04ac5686e4b2cbfc372b5 (diff) | |
download | platform-system-core-c2594f36e789bbd49cbeeb9421a7b6a16cd30ba4.tar.gz platform-system-core-c2594f36e789bbd49cbeeb9421a7b6a16cd30ba4.tar.xz platform-system-core-c2594f36e789bbd49cbeeb9421a7b6a16cd30ba4.zip |
Give system ownership of selinux load and enforce files.
This is necessary to enable remote updates.
Change-Id: I05fb979c0360eca4cc6e4add48bb42f712a1ba17
-rw-r--r-- | rootdir/init.rc | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/rootdir/init.rc b/rootdir/init.rc index e6583e352..89ec18a36 100644 --- a/rootdir/init.rc +++ b/rootdir/init.rc | |||
@@ -348,6 +348,10 @@ on boot | |||
348 | chown system system /sys/kernel/ipv4/tcp_rmem_max | 348 | chown system system /sys/kernel/ipv4/tcp_rmem_max |
349 | chown root radio /proc/cmdline | 349 | chown root radio /proc/cmdline |
350 | 350 | ||
351 | # Set these so we can remotely update SELinux policy | ||
352 | chown system system /sys/fs/selinux/load | ||
353 | chown system system /sys/fs/selinux/enforce | ||
354 | |||
351 | # Define TCP buffer sizes for various networks | 355 | # Define TCP buffer sizes for various networks |
352 | # ReadMin, ReadInitial, ReadMax, WriteMin, WriteInitial, WriteMax, | 356 | # ReadMin, ReadInitial, ReadMax, WriteMin, WriteInitial, WriteMax, |
353 | setprop net.tcp.buffersize.default 4096,87380,110208,4096,16384,110208 | 357 | setprop net.tcp.buffersize.default 4096,87380,110208,4096,16384,110208 |