summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNick Desaulniers2017-01-27 11:58:09 -0600
committerNick Desaulniers2017-01-27 13:34:59 -0600
commit4e3e5fd9d4220bf3b3ac451fe5dead5d42f21d1c (patch)
tree6b6d4e943b45ff7e8d4ffa58e24f638016b7ae05
parentb7893e6fa4b3a3cff3963d357086275a57489097 (diff)
downloadplatform-system-core-android-7.1.2_r2.tar.gz
platform-system-core-android-7.1.2_r2.tar.xz
platform-system-core-android-7.1.2_r2.zip
Bug: 34129808 Test: adb logcat | grep -i 'wrong fp' should be empty Change-Id: I2ddd3e31e221ceb829ba0e577c44dac20d26b85f
-rw-r--r--fingerprintd/FingerprintDaemonProxy.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/fingerprintd/FingerprintDaemonProxy.cpp b/fingerprintd/FingerprintDaemonProxy.cpp
index 1c7da30c3..b3c0cd7d4 100644
--- a/fingerprintd/FingerprintDaemonProxy.cpp
+++ b/fingerprintd/FingerprintDaemonProxy.cpp
@@ -31,7 +31,7 @@ namespace android {
31FingerprintDaemonProxy* FingerprintDaemonProxy::sInstance = NULL; 31FingerprintDaemonProxy* FingerprintDaemonProxy::sInstance = NULL;
32 32
33// Supported fingerprint HAL version 33// Supported fingerprint HAL version
34static const uint16_t kVersion = HARDWARE_MODULE_API_VERSION(2, 0); 34static const uint16_t kVersion = HARDWARE_MODULE_API_VERSION(2, 1);
35 35
36FingerprintDaemonProxy::FingerprintDaemonProxy() : mModule(NULL), mDevice(NULL), mCallback(NULL) { 36FingerprintDaemonProxy::FingerprintDaemonProxy() : mModule(NULL), mDevice(NULL), mCallback(NULL) {
37 37