diff options
author | tintin | 2017-10-13 13:11:48 -0500 |
---|---|---|
committer | android-build-team Robot | 2017-11-27 21:33:09 -0600 |
commit | b71335264a7c3629f80b7bf1f87375c75c42d868 (patch) | |
tree | f0b9026cb10d9d270231e647c78988abfe516537 | |
parent | f469ebae8604bc756259c7305f8cb7617ca18ddc (diff) | |
download | platform-system-core-b71335264a7c3629f80b7bf1f87375c75c42d868.tar.gz platform-system-core-b71335264a7c3629f80b7bf1f87375c75c42d868.tar.xz platform-system-core-b71335264a7c3629f80b7bf1f87375c75c42d868.zip |
libnetutil: Check dhcp respose packet length
Bug: 67474440
Test: Manual
Change-Id: I84b533f0101a56ec01e64c7591f3c7e82f513b2e
Signed-off-by: Dmitry Shmidt <dimitrysh@google.com>
(cherry picked from commit 61f25d4a3657e79659963d12005afa8c30883015)
-rw-r--r-- | libnetutils/packet.c | 14 |
1 files changed, 14 insertions, 0 deletions
diff --git a/libnetutils/packet.c b/libnetutils/packet.c index e53a4c84f..9ecdd4f4e 100644 --- a/libnetutils/packet.c +++ b/libnetutils/packet.c | |||
@@ -218,6 +218,20 @@ int receive_packet(int s, struct dhcp_msg *msg) | |||
218 | * to construct the pseudo header used in the checksum calculation. | 218 | * to construct the pseudo header used in the checksum calculation. |
219 | */ | 219 | */ |
220 | dhcp_size = ntohs(packet.udp.len) - sizeof(packet.udp); | 220 | dhcp_size = ntohs(packet.udp.len) - sizeof(packet.udp); |
221 | /* | ||
222 | * check validity of dhcp_size. | ||
223 | * 1) cannot be negative or zero. | ||
224 | * 2) src buffer contains enough bytes to copy | ||
225 | * 3) cannot exceed destination buffer | ||
226 | */ | ||
227 | if ((dhcp_size <= 0) || | ||
228 | ((int)(nread - sizeof(struct iphdr) - sizeof(struct udphdr)) < dhcp_size) || | ||
229 | ((int)sizeof(struct dhcp_msg) < dhcp_size)) { | ||
230 | #if VERBOSE | ||
231 | ALOGD("Malformed Packet"); | ||
232 | #endif | ||
233 | return -1; | ||
234 | } | ||
221 | saddr = packet.ip.saddr; | 235 | saddr = packet.ip.saddr; |
222 | daddr = packet.ip.daddr; | 236 | daddr = packet.ip.daddr; |
223 | nread = ntohs(packet.ip.tot_len); | 237 | nread = ntohs(packet.ip.tot_len); |