diff options
author | Eric Laurent | 2012-05-21 10:55:30 -0500 |
---|---|---|
committer | Eric Laurent | 2012-05-24 12:10:45 -0500 |
commit | 88f11846a621b148387aa09754bc939933793717 (patch) | |
tree | c986644afe2967a0d3d327724e1312bb9aa1093b | |
parent | ddf07b41167bbcb4e74d0af5dd43175513963c2d (diff) | |
download | platform-system-core-88f11846a621b148387aa09754bc939933793717.tar.gz platform-system-core-88f11846a621b148387aa09754bc939933793717.tar.xz platform-system-core-88f11846a621b148387aa09754bc939933793717.zip |
audio policy: allow disabling A2DP for media.
Added FORCE_NO_BT_A2DP forced use to allow applications to
override default policy to use A2DP whenever connected.
Bug 6485897.
Change-Id: I0039232ea6cce4121f375961b2c153d1a0d92e49
-rw-r--r-- | include/system/audio_policy.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/system/audio_policy.h b/include/system/audio_policy.h index 57f7110ef..91b8e9c44 100644 --- a/include/system/audio_policy.h +++ b/include/system/audio_policy.h | |||
@@ -42,6 +42,7 @@ typedef enum { | |||
42 | AUDIO_POLICY_FORCE_BT_DESK_DOCK, | 42 | AUDIO_POLICY_FORCE_BT_DESK_DOCK, |
43 | AUDIO_POLICY_FORCE_ANALOG_DOCK, | 43 | AUDIO_POLICY_FORCE_ANALOG_DOCK, |
44 | AUDIO_POLICY_FORCE_DIGITAL_DOCK, | 44 | AUDIO_POLICY_FORCE_DIGITAL_DOCK, |
45 | AUDIO_POLICY_FORCE_NO_BT_A2DP, /* A2DP sink is not preferred to speaker or wired HS */ | ||
45 | 46 | ||
46 | AUDIO_POLICY_FORCE_CFG_CNT, | 47 | AUDIO_POLICY_FORCE_CFG_CNT, |
47 | AUDIO_POLICY_FORCE_CFG_MAX = AUDIO_POLICY_FORCE_CFG_CNT - 1, | 48 | AUDIO_POLICY_FORCE_CFG_MAX = AUDIO_POLICY_FORCE_CFG_CNT - 1, |