summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreehugger Robot2017-11-29 11:49:33 -0600
committerGerrit Code Review2017-11-29 11:49:33 -0600
commit34778d24aef56092b2999da6f8038fc1895c31a7 (patch)
treefa11465bb209fa52de4050db6ef12f394ccb30e1
parent166c6a439012b38e67d630226ef69f36aac9e9da (diff)
parentab338c10e664d3ac9d762796a3131e941a41b46d (diff)
downloadplatform-system-core-34778d24aef56092b2999da6f8038fc1895c31a7.tar.gz
platform-system-core-34778d24aef56092b2999da6f8038fc1895c31a7.tar.xz
platform-system-core-34778d24aef56092b2999da6f8038fc1895c31a7.zip
Merge "ld.config.txt.in typo: absolution -> absolute"
-rw-r--r--rootdir/etc/ld.config.txt.in2
1 files changed, 1 insertions, 1 deletions
diff --git a/rootdir/etc/ld.config.txt.in b/rootdir/etc/ld.config.txt.in
index e741a34da..a6bed8db3 100644
--- a/rootdir/etc/ld.config.txt.in
+++ b/rootdir/etc/ld.config.txt.in
@@ -4,7 +4,7 @@
4# 4#
5 5
6# Don't change the order here. The first pattern that matches with the 6# Don't change the order here. The first pattern that matches with the
7# absolution path of an executable is selected. 7# absolute path of an executable is selected.
8dir.system = /system/bin/ 8dir.system = /system/bin/
9dir.system = /system/xbin/ 9dir.system = /system/xbin/
10dir.vendor = /vendor/bin/ 10dir.vendor = /vendor/bin/