summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreehugger Robot2018-03-08 12:36:45 -0600
committerGerrit Code Review2018-03-08 12:36:45 -0600
commit2b49abe4476587e8ec1a24472449514bbeee6245 (patch)
treebc67da792db6a21746f3eca6241ded6ce54d6b4a
parent92ca281cba513270a8596ad216f4cf4aebb0d98e (diff)
parent1923e768efeaf637bd368f93faa41ea45f542685 (diff)
downloadplatform-system-core-android-o-mr1-iot-preview-7.tar.gz
platform-system-core-android-o-mr1-iot-preview-7.tar.xz
platform-system-core-android-o-mr1-iot-preview-7.zip
Merge "Base: Add default tag manipulation"android-o-mr1-iot-preview-7
-rw-r--r--base/include/android-base/logging.h3
-rw-r--r--base/logging.cpp38
-rw-r--r--base/logging_test.cpp29
3 files changed, 60 insertions, 10 deletions
diff --git a/base/include/android-base/logging.h b/base/include/android-base/logging.h
index afff2c951..cc7aaf68c 100644
--- a/base/include/android-base/logging.h
+++ b/base/include/android-base/logging.h
@@ -105,6 +105,9 @@ void StderrLogger(LogId, LogSeverity, const char*, const char*, unsigned int, co
105 105
106void DefaultAborter(const char* abort_message); 106void DefaultAborter(const char* abort_message);
107 107
108std::string GetDefaultTag();
109void SetDefaultTag(const std::string& tag);
110
108#ifdef __ANDROID__ 111#ifdef __ANDROID__
109// We expose this even though it is the default because a user that wants to 112// We expose this even though it is the default because a user that wants to
110// override the default log buffer will have to construct this themselves. 113// override the default log buffer will have to construct this themselves.
diff --git a/base/logging.cpp b/base/logging.cpp
index 1f7bc2ab9..a31feefab 100644
--- a/base/logging.cpp
+++ b/base/logging.cpp
@@ -139,9 +139,27 @@ static AbortFunction& Aborter() {
139 return aborter; 139 return aborter;
140} 140}
141 141
142static std::string& ProgramInvocationName() { 142static std::recursive_mutex& TagLock() {
143 static auto& programInvocationName = *new std::string(getprogname()); 143 static auto& tag_lock = *new std::recursive_mutex();
144 return programInvocationName; 144 return tag_lock;
145}
146static std::string* gDefaultTag;
147std::string GetDefaultTag() {
148 std::lock_guard<std::recursive_mutex> lock(TagLock());
149 if (gDefaultTag == nullptr) {
150 return "";
151 }
152 return *gDefaultTag;
153}
154void SetDefaultTag(const std::string& tag) {
155 std::lock_guard<std::recursive_mutex> lock(TagLock());
156 if (gDefaultTag != nullptr) {
157 delete gDefaultTag;
158 gDefaultTag = nullptr;
159 }
160 if (!tag.empty()) {
161 gDefaultTag = new std::string(tag);
162 }
145} 163}
146 164
147static bool gInitialized = false; 165static bool gInitialized = false;
@@ -269,8 +287,7 @@ void InitLogging(char* argv[], LogFunction&& logger, AbortFunction&& aborter) {
269 // Linux to recover this, but we don't have that luxury on the Mac/Windows, 287 // Linux to recover this, but we don't have that luxury on the Mac/Windows,
270 // and there are a couple of argv[0] variants that are commonly used. 288 // and there are a couple of argv[0] variants that are commonly used.
271 if (argv != nullptr) { 289 if (argv != nullptr) {
272 std::lock_guard<std::mutex> lock(LoggingLock()); 290 SetDefaultTag(basename(argv[0]));
273 ProgramInvocationName() = basename(argv[0]);
274 } 291 }
275 292
276 const char* tags = getenv("ANDROID_LOG_TAGS"); 293 const char* tags = getenv("ANDROID_LOG_TAGS");
@@ -448,8 +465,15 @@ std::ostream& LogMessage::stream() {
448 465
449void LogMessage::LogLine(const char* file, unsigned int line, LogId id, LogSeverity severity, 466void LogMessage::LogLine(const char* file, unsigned int line, LogId id, LogSeverity severity,
450 const char* tag, const char* message) { 467 const char* tag, const char* message) {
451 if (tag == nullptr) tag = ProgramInvocationName().c_str(); 468 if (tag == nullptr) {
452 Logger()(id, severity, tag, file, line, message); 469 std::lock_guard<std::recursive_mutex> lock(TagLock());
470 if (gDefaultTag == nullptr) {
471 gDefaultTag = new std::string(getprogname());
472 }
473 Logger()(id, severity, gDefaultTag->c_str(), file, line, message);
474 } else {
475 Logger()(id, severity, tag, file, line, message);
476 }
453} 477}
454 478
455void LogMessage::LogLine(const char* file, unsigned int line, LogId id, LogSeverity severity, 479void LogMessage::LogLine(const char* file, unsigned int line, LogId id, LogSeverity severity,
diff --git a/base/logging_test.cpp b/base/logging_test.cpp
index 6f05d9b7f..5f689faf3 100644
--- a/base/logging_test.cpp
+++ b/base/logging_test.cpp
@@ -206,8 +206,8 @@ static std::string make_log_pattern(android::base::LogSeverity severity,
206} 206}
207#endif 207#endif
208 208
209static void CheckMessage(const CapturedStderr& cap, 209static void CheckMessage(const CapturedStderr& cap, android::base::LogSeverity severity,
210 android::base::LogSeverity severity, const char* expected) { 210 const char* expected, const char* expected_tag = nullptr) {
211 std::string output; 211 std::string output;
212 ASSERT_EQ(0, lseek(cap.fd(), 0, SEEK_SET)); 212 ASSERT_EQ(0, lseek(cap.fd(), 0, SEEK_SET));
213 android::base::ReadFdToString(cap.fd(), &output); 213 android::base::ReadFdToString(cap.fd(), &output);
@@ -217,9 +217,18 @@ static void CheckMessage(const CapturedStderr& cap,
217 // many characters are in the log message. 217 // many characters are in the log message.
218 ASSERT_GT(output.length(), strlen(expected)); 218 ASSERT_GT(output.length(), strlen(expected));
219 ASSERT_NE(nullptr, strstr(output.c_str(), expected)) << output; 219 ASSERT_NE(nullptr, strstr(output.c_str(), expected)) << output;
220 if (expected_tag != nullptr) {
221 ASSERT_NE(nullptr, strstr(output.c_str(), expected_tag)) << output;
222 }
220 223
221#if !defined(_WIN32) 224#if !defined(_WIN32)
222 std::regex message_regex(make_log_pattern(severity, expected)); 225 std::string regex_str;
226 if (expected_tag != nullptr) {
227 regex_str.append(expected_tag);
228 regex_str.append(" ");
229 }
230 regex_str.append(make_log_pattern(severity, expected));
231 std::regex message_regex(regex_str);
223 ASSERT_TRUE(std::regex_search(output, message_regex)) << output; 232 ASSERT_TRUE(std::regex_search(output, message_regex)) << output;
224#endif 233#endif
225} 234}
@@ -600,3 +609,17 @@ TEST(logging, LOG_FATAL_ABORTER_MESSAGE) {
600__attribute__((constructor)) void TestLoggingInConstructor() { 609__attribute__((constructor)) void TestLoggingInConstructor() {
601 LOG(ERROR) << "foobar"; 610 LOG(ERROR) << "foobar";
602} 611}
612
613TEST(logging, SetDefaultTag) {
614 constexpr const char* expected_tag = "test_tag";
615 constexpr const char* expected_msg = "foobar";
616 CapturedStderr cap;
617 {
618 std::string old_default_tag = android::base::GetDefaultTag();
619 android::base::SetDefaultTag(expected_tag);
620 android::base::ScopedLogSeverity sls(android::base::LogSeverity::INFO);
621 LOG(INFO) << expected_msg;
622 android::base::SetDefaultTag(old_default_tag);
623 }
624 CheckMessage(cap, android::base::LogSeverity::INFO, expected_msg, expected_tag);
625}