diff options
author | Elliott Hughes | 2018-05-24 18:36:05 -0500 |
---|---|---|
committer | Elliott Hughes | 2018-05-24 20:30:58 -0500 |
commit | 07fc6828a854ec92fb8e12864125d7e6f4b79050 (patch) | |
tree | e7efa59210885ae0bcbf4d85787b3149f796f906 | |
parent | 6e9289013560484e17b995dbe51bd4d3ba61ab34 (diff) | |
download | platform-system-core-07fc6828a854ec92fb8e12864125d7e6f4b79050.tar.gz platform-system-core-07fc6828a854ec92fb8e12864125d7e6f4b79050.tar.xz platform-system-core-07fc6828a854ec92fb8e12864125d7e6f4b79050.zip |
Clarify 'fastboot flash' help.
Bug: http://b/80206492
Test: `fastboot --help`
Change-Id: Idd4305628836eb0bcbcf3d217db0a9fc54a1d6d6
-rw-r--r-- | fastboot/fastboot.cpp | 7 |
1 files changed, 4 insertions, 3 deletions
diff --git a/fastboot/fastboot.cpp b/fastboot/fastboot.cpp index 649326280..5aa87d99e 100644 --- a/fastboot/fastboot.cpp +++ b/fastboot/fastboot.cpp | |||
@@ -316,7 +316,8 @@ static void syntax_error(const char* fmt, ...) { | |||
316 | static int show_help() { | 316 | static int show_help() { |
317 | // clang-format off | 317 | // clang-format off |
318 | fprintf(stdout, | 318 | fprintf(stdout, |
319 | /* 1234567890123456789012345678901234567890123456789012345678901234567890123456 */ | 319 | // 1 2 3 4 5 6 7 8 |
320 | // 12345678901234567890123456789012345678901234567890123456789012345678901234567890 | ||
320 | "usage: fastboot [OPTION...] COMMAND...\n" | 321 | "usage: fastboot [OPTION...] COMMAND...\n" |
321 | "\n" | 322 | "\n" |
322 | "flashing:\n" | 323 | "flashing:\n" |
@@ -324,8 +325,8 @@ static int show_help() { | |||
324 | " flashall Flash all partitions from $ANDROID_PRODUCT_OUT.\n" | 325 | " flashall Flash all partitions from $ANDROID_PRODUCT_OUT.\n" |
325 | " On A/B devices, flashed slot is set as active.\n" | 326 | " On A/B devices, flashed slot is set as active.\n" |
326 | " Secondary images may be flashed to inactive slot.\n" | 327 | " Secondary images may be flashed to inactive slot.\n" |
327 | " flash PARTITION [FILENAME]\n" | 328 | " flash PARTITION [FILENAME] Flash given partition, using the image from\n" |
328 | " Flash given partition only.\n" | 329 | " $ANDROID_PRODUCT_OUT if no filename is given.\n" |
329 | "\n" | 330 | "\n" |
330 | "basics:\n" | 331 | "basics:\n" |
331 | " devices [-l] List devices in bootloader (-l: with device paths).\n" | 332 | " devices [-l] List devices in bootloader (-l: with device paths).\n" |