diff options
author | Elliott Hughes | 2018-05-29 19:05:56 -0500 |
---|---|---|
committer | Elliott Hughes | 2018-05-29 19:05:56 -0500 |
commit | b0aba0fff9758c30663f6cbb3445fb78ffe31536 (patch) | |
tree | a094c5b5dadeffd75a95350cf352939df87be96f | |
parent | d580c441ab45a6b7278da003e19af64e9ea2cc71 (diff) | |
download | platform-system-core-b0aba0fff9758c30663f6cbb3445fb78ffe31536.tar.gz platform-system-core-b0aba0fff9758c30663f6cbb3445fb78ffe31536.tar.xz platform-system-core-b0aba0fff9758c30663f6cbb3445fb78ffe31536.zip |
init; remove dead cruft.
Bug: N/A
Test: builds
Change-Id: Ia38ef6959e8615b4f103b924ae51c19f916daa48
-rw-r--r-- | init/action_parser.cpp | 4 |
1 files changed, 0 insertions, 4 deletions
diff --git a/init/action_parser.cpp b/init/action_parser.cpp index f9b96eb5e..8a4b518f5 100644 --- a/init/action_parser.cpp +++ b/init/action_parser.cpp | |||
@@ -21,10 +21,6 @@ | |||
21 | 21 | ||
22 | #include "stable_properties.h" | 22 | #include "stable_properties.h" |
23 | 23 | ||
24 | #if !defined(__ANDROID__) | ||
25 | #include "host_init_stubs.h" | ||
26 | #endif | ||
27 | |||
28 | using android::base::GetBoolProperty; | 24 | using android::base::GetBoolProperty; |
29 | using android::base::StartsWith; | 25 | using android::base::StartsWith; |
30 | 26 | ||