diff options
author | Justin Yun | 2017-08-04 03:33:54 -0500 |
---|---|---|
committer | Justin Yun | 2017-08-31 23:40:23 -0500 |
commit | 73bd4f05bfcdb7561ea3206499111ae4a18e51a5 (patch) | |
tree | 2c59a5777108a8d08fe7eae6f962f8c1ec8af6c3 | |
parent | 9638729a9d9e3cbbbe1bb2784e774fef0f2e6a54 (diff) | |
download | platform-system-core-73bd4f05bfcdb7561ea3206499111ae4a18e51a5.tar.gz platform-system-core-73bd4f05bfcdb7561ea3206499111ae4a18e51a5.tar.xz platform-system-core-73bd4f05bfcdb7561ea3206499111ae4a18e51a5.zip |
Add vndk tag for libunwindstack which must be a vndk-sp
As a VNDK-SP module, Android.bp must have 'vndk' tag as well as
'vendor_available: true'.
The 'vndk' tag for VNDK-SP module is formated as below:
vndk: {
enabled: true,
support_system_process: true,
},
VNDK-SP modules will be installed both in system/lib(64) as normal and
in system/lib(64)/vndk-sp as a vendor variant.
Bug: 64395154
Bug: 63866913
Test: build with BOARD_VNDK_VERSION=current
Merged-In: Idb4757988d1799ffcd3341343fcc4dac34bf7ef3
Change-Id: Idb4757988d1799ffcd3341343fcc4dac34bf7ef3
(cherry picked from commit 14d540a1567994301465ad6c820e6e4973f19c85)
-rw-r--r-- | libunwindstack/Android.bp | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/libunwindstack/Android.bp b/libunwindstack/Android.bp index b971a9eda..b4a6cbad0 100644 --- a/libunwindstack/Android.bp +++ b/libunwindstack/Android.bp | |||
@@ -35,6 +35,10 @@ cc_defaults { | |||
35 | cc_library { | 35 | cc_library { |
36 | name: "libunwindstack", | 36 | name: "libunwindstack", |
37 | vendor_available: true, | 37 | vendor_available: true, |
38 | vndk: { | ||
39 | enabled: true, | ||
40 | support_system_process: true, | ||
41 | }, | ||
38 | defaults: ["libunwindstack_flags"], | 42 | defaults: ["libunwindstack_flags"], |
39 | export_include_dirs: ["include"], | 43 | export_include_dirs: ["include"], |
40 | 44 | ||