diff options
author | Treehugger Robot | 2018-06-22 19:57:20 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-06-22 19:57:20 -0500 |
commit | 409465a241b46d8846cad89ead008a0ffb500fd6 (patch) | |
tree | b500f31318e11b0783c760c87845c66320f65720 | |
parent | b8f4f1422f94c455a9a8013453ddaf9cde839184 (diff) | |
parent | accc95dc6b168ea323a18893ed6d00e64b81e343 (diff) | |
download | platform-system-core-409465a241b46d8846cad89ead008a0ffb500fd6.tar.gz platform-system-core-409465a241b46d8846cad89ead008a0ffb500fd6.tar.xz platform-system-core-409465a241b46d8846cad89ead008a0ffb500fd6.zip |
Merge "adb: fix obsolete documentation."
-rw-r--r-- | adb/OVERVIEW.TXT | 3 | ||||
-rw-r--r-- | adb/SERVICES.TXT | 4 |
2 files changed, 0 insertions, 7 deletions
diff --git a/adb/OVERVIEW.TXT b/adb/OVERVIEW.TXT index 29a699254..f0b184c99 100644 --- a/adb/OVERVIEW.TXT +++ b/adb/OVERVIEW.TXT | |||
@@ -103,9 +103,6 @@ II. Protocol details: | |||
103 | 4-byte hex length, followed by a string giving the reason | 103 | 4-byte hex length, followed by a string giving the reason |
104 | for failure. | 104 | for failure. |
105 | 105 | ||
106 | 3. As a special exception, for 'host:version', a 4-byte | ||
107 | hex string corresponding to the server's internal version number | ||
108 | |||
109 | Note that the connection is still alive after an OKAY, which allows the | 106 | Note that the connection is still alive after an OKAY, which allows the |
110 | client to make other requests. But in certain cases, an OKAY will even | 107 | client to make other requests. But in certain cases, an OKAY will even |
111 | change the state of the connection. | 108 | change the state of the connection. |
diff --git a/adb/SERVICES.TXT b/adb/SERVICES.TXT index 30c21f70e..3e18a54e7 100644 --- a/adb/SERVICES.TXT +++ b/adb/SERVICES.TXT | |||
@@ -7,10 +7,6 @@ HOST SERVICES: | |||
7 | host:version | 7 | host:version |
8 | Ask the ADB server for its internal version number. | 8 | Ask the ADB server for its internal version number. |
9 | 9 | ||
10 | As a special exception, the server will respond with a 4-byte | ||
11 | hex string corresponding to its internal version number, without | ||
12 | any OKAY or FAIL. | ||
13 | |||
14 | host:kill | 10 | host:kill |
15 | Ask the ADB server to quit immediately. This is used when the | 11 | Ask the ADB server to quit immediately. This is used when the |
16 | ADB client detects that an obsolete server is running after an | 12 | ADB client detects that an obsolete server is running after an |