diff options
author | Eric Laurent | 2012-04-18 19:17:59 -0500 |
---|---|---|
committer | Jean-Baptiste Queru | 2012-04-18 20:07:05 -0500 |
commit | e4e3f20f5784e719dc221114d7030b241e455f63 (patch) | |
tree | 4353487be29a767fe9b512573462da9e362dd594 | |
parent | 4b91e3328c79383bcebed982ce536046ea316456 (diff) | |
download | platform-system-core-e4e3f20f5784e719dc221114d7030b241e455f63.tar.gz platform-system-core-e4e3f20f5784e719dc221114d7030b241e455f63.tar.xz platform-system-core-e4e3f20f5784e719dc221114d7030b241e455f63.zip |
type definition for future compat.
Change-Id: Ifaba69d556ecc2a881293a2217515ea7dc5bb1a9
-rw-r--r-- | include/system/audio_policy.h | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/include/system/audio_policy.h b/include/system/audio_policy.h index 1e0af7d59..0194962bc 100644 --- a/include/system/audio_policy.h +++ b/include/system/audio_policy.h | |||
@@ -38,6 +38,9 @@ typedef enum { | |||
38 | AUDIO_POLICY_OUTPUT_FLAG_DIRECT = 0x1 | 38 | AUDIO_POLICY_OUTPUT_FLAG_DIRECT = 0x1 |
39 | } audio_policy_output_flags_t; | 39 | } audio_policy_output_flags_t; |
40 | 40 | ||
41 | /* for future compatibility */ | ||
42 | typedef audio_policy_output_flags_t audio_output_flags_t; | ||
43 | |||
41 | /* device categories used for audio_policy->set_force_use() */ | 44 | /* device categories used for audio_policy->set_force_use() */ |
42 | typedef enum { | 45 | typedef enum { |
43 | AUDIO_POLICY_FORCE_NONE, | 46 | AUDIO_POLICY_FORCE_NONE, |