summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorXavier Ducrohet2012-11-06 14:56:14 -0600
committerXavier Ducrohet2012-11-06 14:56:14 -0600
commitd1e39491f063626e026304ba8abe084cc43c94da (patch)
treebcadb3d6e2a3a174d18bf5df3d1567280b9155c2
parent9f239afc3565770f39ae94c2969addb520af3a40 (diff)
downloadplatform-system-core-d1e39491f063626e026304ba8abe084cc43c94da.tar.gz
platform-system-core-d1e39491f063626e026304ba8abe084cc43c94da.tar.xz
platform-system-core-d1e39491f063626e026304ba8abe084cc43c94da.zip
Add usb vendor id for Teleepoch.android-sdk-support_r11
Change-Id: I82bbfed598fc3a886681c4139600cf487034c59c
-rw-r--r--adb/usb_vendors.c4
1 files changed, 4 insertions, 0 deletions
diff --git a/adb/usb_vendors.c b/adb/usb_vendors.c
index d4ddce44d..1c09b849b 100644
--- a/adb/usb_vendors.c
+++ b/adb/usb_vendors.c
@@ -129,6 +129,9 @@
129#define VENDOR_ID_YULONG_COOLPAD 0x1EBF 129#define VENDOR_ID_YULONG_COOLPAD 0x1EBF
130// Kobo's USB Vendor ID 130// Kobo's USB Vendor ID
131#define VENDOR_ID_KOBO 0x2237 131#define VENDOR_ID_KOBO 0x2237
132// Teleepoch's USB Vendor ID
133#define VENDOR_ID_TELEEPOCH 0x2340
134
132 135
133/** built-in vendor list */ 136/** built-in vendor list */
134int builtInVendorIds[] = { 137int builtInVendorIds[] = {
@@ -179,6 +182,7 @@ int builtInVendorIds[] = {
179 VENDOR_ID_LAB126, 182 VENDOR_ID_LAB126,
180 VENDOR_ID_YULONG_COOLPAD, 183 VENDOR_ID_YULONG_COOLPAD,
181 VENDOR_ID_KOBO, 184 VENDOR_ID_KOBO,
185 VENDOR_ID_TELEEPOCH,
182}; 186};
183 187
184#define BUILT_IN_VENDOR_COUNT (sizeof(builtInVendorIds)/sizeof(builtInVendorIds[0])) 188#define BUILT_IN_VENDOR_COUNT (sizeof(builtInVendorIds)/sizeof(builtInVendorIds[0]))