diff options
author | Elliott Hughes | 2015-04-02 23:24:34 -0500 |
---|---|---|
committer | Elliott Hughes | 2015-04-02 23:24:34 -0500 |
commit | 17cb719e10b434ba1f30bfb335bbfb7c9d26c466 (patch) | |
tree | c32de14f4b23b2277a70338ccb87989db5c71b95 | |
parent | 70df6f85fe8164010be3e4e1cf87e1dd31fb7614 (diff) | |
download | platform-system-core-17cb719e10b434ba1f30bfb335bbfb7c9d26c466.tar.gz platform-system-core-17cb719e10b434ba1f30bfb335bbfb7c9d26c466.tar.xz platform-system-core-17cb719e10b434ba1f30bfb335bbfb7c9d26c466.zip |
Lose umount to toybox.
Change-Id: Ide35731c37d70ccb38a5e84b7310434ce6c3aa6e
-rw-r--r-- | toolbox/Android.mk | 1 | ||||
-rw-r--r-- | toolbox/umount.c | 90 |
2 files changed, 0 insertions, 91 deletions
diff --git a/toolbox/Android.mk b/toolbox/Android.mk index ff001a878..186a89fe4 100644 --- a/toolbox/Android.mk +++ b/toolbox/Android.mk | |||
@@ -60,7 +60,6 @@ OUR_TOOLS := \ | |||
60 | start \ | 60 | start \ |
61 | stop \ | 61 | stop \ |
62 | top \ | 62 | top \ |
63 | umount \ | ||
64 | uptime \ | 63 | uptime \ |
65 | watchprops \ | 64 | watchprops \ |
66 | 65 | ||
diff --git a/toolbox/umount.c b/toolbox/umount.c deleted file mode 100644 index 3e1739697..000000000 --- a/toolbox/umount.c +++ /dev/null | |||
@@ -1,90 +0,0 @@ | |||
1 | |||
2 | #include <sys/mount.h> | ||
3 | #include <sys/stat.h> | ||
4 | #include <fcntl.h> | ||
5 | #include <stdio.h> | ||
6 | #include <string.h> | ||
7 | #include <unistd.h> | ||
8 | #include <linux/loop.h> | ||
9 | #include <errno.h> | ||
10 | |||
11 | #define LOOPDEV_MAXLEN 64 | ||
12 | #define LOOP_MAJOR 7 | ||
13 | |||
14 | static int is_loop(char *dev) | ||
15 | { | ||
16 | struct stat st; | ||
17 | int ret = 0; | ||
18 | |||
19 | if (stat(dev, &st) == 0) { | ||
20 | if (S_ISBLK(st.st_mode) && (major(st.st_rdev) == LOOP_MAJOR)) { | ||
21 | ret = 1; | ||
22 | } | ||
23 | } | ||
24 | |||
25 | return ret; | ||
26 | } | ||
27 | |||
28 | static int is_loop_mount(const char* path, char *loopdev) | ||
29 | { | ||
30 | FILE* f; | ||
31 | int count; | ||
32 | char device[256]; | ||
33 | char mount_path[256]; | ||
34 | char rest[256]; | ||
35 | int result = 0; | ||
36 | |||
37 | f = fopen("/proc/mounts", "r"); | ||
38 | if (!f) { | ||
39 | fprintf(stdout, "could not open /proc/mounts: %s\n", strerror(errno)); | ||
40 | return -1; | ||
41 | } | ||
42 | |||
43 | do { | ||
44 | count = fscanf(f, "%255s %255s %255s\n", device, mount_path, rest); | ||
45 | if (count == 3) { | ||
46 | if (is_loop(device) && strcmp(path, mount_path) == 0) { | ||
47 | strlcpy(loopdev, device, LOOPDEV_MAXLEN); | ||
48 | result = 1; | ||
49 | break; | ||
50 | } | ||
51 | } | ||
52 | } while (count == 3); | ||
53 | |||
54 | fclose(f); | ||
55 | return result; | ||
56 | } | ||
57 | |||
58 | int umount_main(int argc, char *argv[]) | ||
59 | { | ||
60 | int loop, loop_fd; | ||
61 | char loopdev[LOOPDEV_MAXLEN]; | ||
62 | |||
63 | if(argc != 2) { | ||
64 | fprintf(stderr,"umount <path>\n"); | ||
65 | return 1; | ||
66 | } | ||
67 | |||
68 | loop = is_loop_mount(argv[1], loopdev); | ||
69 | if (umount(argv[1])) { | ||
70 | fprintf(stderr, "failed: %s\n", strerror(errno)); | ||
71 | return 1; | ||
72 | } | ||
73 | |||
74 | if (loop) { | ||
75 | // free the loop device | ||
76 | loop_fd = open(loopdev, O_RDONLY); | ||
77 | if (loop_fd < 0) { | ||
78 | fprintf(stderr, "open loop device failed: %s\n", strerror(errno)); | ||
79 | return 1; | ||
80 | } | ||
81 | if (ioctl(loop_fd, LOOP_CLR_FD, 0) < 0) { | ||
82 | fprintf(stderr, "ioctl LOOP_CLR_FD failed: %s\n", strerror(errno)); | ||
83 | return 1; | ||
84 | } | ||
85 | |||
86 | close(loop_fd); | ||
87 | } | ||
88 | |||
89 | return 0; | ||
90 | } | ||