diff options
author | Treehugger Robot | 2016-07-06 16:36:07 -0500 |
---|---|---|
committer | Gerrit Code Review | 2016-07-06 16:36:07 -0500 |
commit | 20a172fca7c52db840df41459b04d2aa5181cf42 (patch) | |
tree | fbca739f0eaf1fe2edb31855620ac28880844666 | |
parent | 82fb012a03f9cb82d86bf6d8466318772011ac2b (diff) | |
parent | e735a7305bddf53545a8ff84c37cf0a2d7000363 (diff) | |
download | platform-system-core-20a172fca7c52db840df41459b04d2aa5181cf42.tar.gz platform-system-core-20a172fca7c52db840df41459b04d2aa5181cf42.tar.xz platform-system-core-20a172fca7c52db840df41459b04d2aa5181cf42.zip |
Merge "logcat: help spelling correction"
-rw-r--r-- | logcat/logcat.cpp | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/logcat/logcat.cpp b/logcat/logcat.cpp index f5604915e..5bac7172f 100644 --- a/logcat/logcat.cpp +++ b/logcat/logcat.cpp | |||
@@ -286,8 +286,8 @@ static void show_help(const char *cmd) | |||
286 | " Sets max number of rotated logs to <count>, default 4\n" | 286 | " Sets max number of rotated logs to <count>, default 4\n" |
287 | " -v <format>, --format=<format>\n" | 287 | " -v <format>, --format=<format>\n" |
288 | " Sets log print format verb and adverbs, where <format> is:\n" | 288 | " Sets log print format verb and adverbs, where <format> is:\n" |
289 | " brief long process raw tag thread theadtime time\n" | 289 | " brief long process raw tag thread threadtime time\n" |
290 | " and modifying adverbs can be:\n" | 290 | " and individually flagged modifying adverbs can be added:\n" |
291 | " color epoch monotonic printable uid usec UTC year zone\n" | 291 | " color epoch monotonic printable uid usec UTC year zone\n" |
292 | " -D, --dividers Print dividers between each log buffer\n" | 292 | " -D, --dividers Print dividers between each log buffer\n" |
293 | " -c, --clear Clear (flush) the entire log and exit\n" | 293 | " -c, --clear Clear (flush) the entire log and exit\n" |