diff options
author | TreeHugger Robot | 2017-05-16 21:26:00 -0500 |
---|---|---|
committer | Android (Google) Code Review | 2017-05-16 21:26:01 -0500 |
commit | 165dad791d05975d6c13155246e256a379181dcf (patch) | |
tree | 4465d9752b62e543f982afa23542206410bd14c6 | |
parent | fbe9427241623fa47d3d0113c089d0613f4ca5f5 (diff) | |
parent | 287776ddf47ec931880863a64e8d5094cb2b2dfa (diff) | |
download | platform-system-core-165dad791d05975d6c13155246e256a379181dcf.tar.gz platform-system-core-165dad791d05975d6c13155246e256a379181dcf.tar.xz platform-system-core-165dad791d05975d6c13155246e256a379181dcf.zip |
Merge "Use SO_SNDBUFFORCE instead of SO_SNDBUF" into oc-dev
-rw-r--r-- | libappfuse/FuseBuffer.cc | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index b42a04954..fd69849a7 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -141,8 +141,8 @@ bool SetupMessageSockets(base::unique_fd (*result)[2]) { | |||
141 | } | 141 | } |
142 | 142 | ||
143 | constexpr int kMaxMessageSize = sizeof(FuseBuffer); | 143 | constexpr int kMaxMessageSize = sizeof(FuseBuffer); |
144 | if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0 || | 144 | if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0 || |
145 | setsockopt(fds[1], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0) { | 145 | setsockopt(fds[1], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0) { |
146 | PLOG(ERROR) << "Failed to update buffer size for socket"; | 146 | PLOG(ERROR) << "Failed to update buffer size for socket"; |
147 | return false; | 147 | return false; |
148 | } | 148 | } |