summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorThierry Strudel2018-05-23 17:48:46 -0500
committerThierry Strudel2018-07-30 02:18:06 -0500
commit2cbe2c7b29b90e71dcaf3820071a62b31e6faa51 (patch)
tree313e20cf3308d9fd9d2f7fc6cc643bbf14f21fd3
parent2756339c77154d528ead079edddbbe6babc76325 (diff)
downloadplatform-system-core-2cbe2c7b29b90e71dcaf3820071a62b31e6faa51.tar.gz
platform-system-core-2cbe2c7b29b90e71dcaf3820071a62b31e6faa51.tar.xz
platform-system-core-2cbe2c7b29b90e71dcaf3820071a62b31e6faa51.zip
healthd_mode_charger: unblank the screen only on first frame
Original code is unblank screen for all frames of the first cycle, unblank is needed only before the first frame of the first cycle. Bug: 74771887 Change-Id: I51d8390e359335a0b1cb127b096db1a8b889b169 Signed-off-by: Thierry Strudel <tstrudel@google.com>
-rw-r--r--healthd/healthd_mode_charger.cpp8
1 files changed, 4 insertions, 4 deletions
diff --git a/healthd/healthd_mode_charger.cpp b/healthd/healthd_mode_charger.cpp
index 4f77e7a1e..f1fe5cd21 100644
--- a/healthd/healthd_mode_charger.cpp
+++ b/healthd/healthd_mode_charger.cpp
@@ -307,6 +307,9 @@ static void update_screen_state(charger* charger, int64_t now) {
307 307
308 disp_time = batt_anim->frames[batt_anim->cur_frame].disp_time; 308 disp_time = batt_anim->frames[batt_anim->cur_frame].disp_time;
309 309
310 /* unblank the screen on first cycle and first frame */
311 if (batt_anim->cur_cycle == 0 && batt_anim->cur_frame == 0) healthd_draw->blank_screen(false);
312
310 /* animation starting, set up the animation */ 313 /* animation starting, set up the animation */
311 if (batt_anim->cur_frame == 0) { 314 if (batt_anim->cur_frame == 0) {
312 LOGV("[%" PRId64 "] animation starting\n", now); 315 LOGV("[%" PRId64 "] animation starting\n", now);
@@ -330,9 +333,6 @@ static void update_screen_state(charger* charger, int64_t now) {
330 } 333 }
331 } 334 }
332 335
333 /* unblank the screen on first cycle */
334 if (batt_anim->cur_cycle == 0) healthd_draw->blank_screen(false);
335
336 /* draw the new frame (@ cur_frame) */ 336 /* draw the new frame (@ cur_frame) */
337 healthd_draw->redraw_screen(charger->batt_anim, charger->surf_unknown); 337 healthd_draw->redraw_screen(charger->batt_anim, charger->surf_unknown);
338 338
@@ -632,7 +632,7 @@ void healthd_mode_charger_init(struct healthd_config* config) {
632 632
633 ret = res_create_display_surface(anim->fail_file.c_str(), &charger->surf_unknown); 633 ret = res_create_display_surface(anim->fail_file.c_str(), &charger->surf_unknown);
634 if (ret < 0) { 634 if (ret < 0) {
635 LOGE("Cannot load custom battery_fail image. Reverting to built in.\n"); 635 LOGE("Cannot load custom battery_fail image. Reverting to built in: %d\n", ret);
636 ret = res_create_display_surface("charger/battery_fail", &charger->surf_unknown); 636 ret = res_create_display_surface("charger/battery_fail", &charger->surf_unknown);
637 if (ret < 0) { 637 if (ret < 0) {
638 LOGE("Cannot load built in battery_fail image\n"); 638 LOGE("Cannot load built in battery_fail image\n");