summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDmitriy Ivanov2015-09-28 12:40:35 -0500
committerDmitriy Ivanov2015-09-28 12:40:35 -0500
commit58558a59c918644f14af32df01d778e7cbfc6b19 (patch)
tree52e29f8eef48eeee22574fe01c2927f46b52b4f0
parentfca4821e05f1d4684185b559d177ffde6937bf61 (diff)
downloadplatform-system-core-58558a59c918644f14af32df01d778e7cbfc6b19.tar.gz
platform-system-core-58558a59c918644f14af32df01d778e7cbfc6b19.tar.xz
platform-system-core-58558a59c918644f14af32df01d778e7cbfc6b19.zip
Fix bug number for linker related workarounds
Bug: http:/b/24425865 Change-Id: I87e1af3cf39b5234647ecbbd5844c9d88eeb9200
-rw-r--r--liblog/Android.bp2
-rw-r--r--liblog/Android.mk2
2 files changed, 2 insertions, 2 deletions
diff --git a/liblog/Android.bp b/liblog/Android.bp
index ee394fda2..34e7f9283 100644
--- a/liblog/Android.bp
+++ b/liblog/Android.bp
@@ -47,7 +47,7 @@ cc_library {
47 sanitize: ["never"], 47 sanitize: ["never"],
48 }, 48 },
49 android_arm: { 49 android_arm: {
50 // TODO: This is to work around b/19059885. Remove after root cause is fixed 50 // TODO: This is to work around b/24465209. Remove after root cause is fixed
51 ldflags: ["-Wl,--hash-style=both"], 51 ldflags: ["-Wl,--hash-style=both"],
52 }, 52 },
53 windows: { 53 windows: {
diff --git a/liblog/Android.mk b/liblog/Android.mk
index 271c6f95b..a183db83e 100644
--- a/liblog/Android.mk
+++ b/liblog/Android.mk
@@ -69,7 +69,7 @@ LOCAL_MODULE := liblog
69LOCAL_WHOLE_STATIC_LIBRARIES := liblog 69LOCAL_WHOLE_STATIC_LIBRARIES := liblog
70LOCAL_CFLAGS := -Werror $(liblog_cflags) 70LOCAL_CFLAGS := -Werror $(liblog_cflags)
71 71
72# TODO: This is to work around b/19059885. Remove after root cause is fixed 72# TODO: This is to work around b/24465209. Remove after root cause is fixed
73LOCAL_LDFLAGS_arm := -Wl,--hash-style=both 73LOCAL_LDFLAGS_arm := -Wl,--hash-style=both
74 74
75LOCAL_SANITIZE := never 75LOCAL_SANITIZE := never