diff options
author | Treehugger Robot | 2018-08-03 11:07:24 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-08-03 11:07:24 -0500 |
commit | 615745cead3d368b974f468efd6545e87f74b474 (patch) | |
tree | 3f4861856683e6c0ddac7cebaedca1d6b09b39c7 | |
parent | a02ca9e7ae2706d8c82759829ffe9c96e87d7adf (diff) | |
parent | ce13cb52fe7e64a74b79a164cd7953db32a95983 (diff) | |
download | platform-system-core-615745cead3d368b974f468efd6545e87f74b474.tar.gz platform-system-core-615745cead3d368b974f468efd6545e87f74b474.tar.xz platform-system-core-615745cead3d368b974f468efd6545e87f74b474.zip |
Merge "lmkd: Disable memory.stat usage when per-application memcgs are not used"
-rw-r--r-- | lmkd/lmkd.c | 5 |
1 files changed, 4 insertions, 1 deletions
diff --git a/lmkd/lmkd.c b/lmkd/lmkd.c index c2487d62d..e7c13e0c8 100644 --- a/lmkd/lmkd.c +++ b/lmkd/lmkd.c | |||
@@ -111,6 +111,7 @@ static bool low_ram_device; | |||
111 | static bool kill_heaviest_task; | 111 | static bool kill_heaviest_task; |
112 | static unsigned long kill_timeout_ms; | 112 | static unsigned long kill_timeout_ms; |
113 | static bool use_minfree_levels; | 113 | static bool use_minfree_levels; |
114 | static bool per_app_memcg; | ||
114 | 115 | ||
115 | /* data required to handle events */ | 116 | /* data required to handle events */ |
116 | struct event_handler_info { | 117 | struct event_handler_info { |
@@ -472,7 +473,7 @@ static void cmd_procprio(LMKD_CTRL_PACKET packet) { | |||
472 | return; | 473 | return; |
473 | } | 474 | } |
474 | 475 | ||
475 | if (low_ram_device) { | 476 | if (per_app_memcg) { |
476 | if (params.oomadj >= 900) { | 477 | if (params.oomadj >= 900) { |
477 | soft_limit_mult = 0; | 478 | soft_limit_mult = 0; |
478 | } else if (params.oomadj >= 800) { | 479 | } else if (params.oomadj >= 800) { |
@@ -1481,6 +1482,8 @@ int main(int argc __unused, char **argv __unused) { | |||
1481 | (unsigned long)property_get_int32("ro.lmk.kill_timeout_ms", 0); | 1482 | (unsigned long)property_get_int32("ro.lmk.kill_timeout_ms", 0); |
1482 | use_minfree_levels = | 1483 | use_minfree_levels = |
1483 | property_get_bool("ro.lmk.use_minfree_levels", false); | 1484 | property_get_bool("ro.lmk.use_minfree_levels", false); |
1485 | per_app_memcg = | ||
1486 | property_get_bool("ro.config.per_app_memcg", low_ram_device); | ||
1484 | 1487 | ||
1485 | if (!init()) { | 1488 | if (!init()) { |
1486 | if (!use_inkernel_interface) { | 1489 | if (!use_inkernel_interface) { |