diff options
author | Josh Gao | 2017-05-10 16:44:20 -0500 |
---|---|---|
committer | Josh Gao | 2017-05-12 19:08:50 -0500 |
commit | 723258a4c7d024473de8558c15a6db5437468681 (patch) | |
tree | 77e40adf643a648593ba57a92f577fb4f3673546 | |
parent | f218210f6e312e0d175d9f4501dc705108496a4f (diff) | |
download | platform-system-core-723258a4c7d024473de8558c15a6db5437468681.tar.gz platform-system-core-723258a4c7d024473de8558c15a6db5437468681.tar.xz platform-system-core-723258a4c7d024473de8558c15a6db5437468681.zip |
adb: silence noise.
Remove logging statements that don't provide any benefit.
Test: none
Change-Id: Ib7c26fbdb019f4d6bbce2b7fb192cb5e6066e53f
-rw-r--r-- | adb/adb.cpp | 6 |
1 files changed, 0 insertions, 6 deletions
diff --git a/adb/adb.cpp b/adb/adb.cpp index 23f6580e7..808d8ff2e 100644 --- a/adb/adb.cpp +++ b/adb/adb.cpp | |||
@@ -1241,10 +1241,7 @@ void update_transport_status() { | |||
1241 | return true; | 1241 | return true; |
1242 | }); | 1242 | }); |
1243 | 1243 | ||
1244 | D("update_transport_status: transports_ready = %s", result ? "true" : "false"); | ||
1245 | |||
1246 | bool ready; | 1244 | bool ready; |
1247 | |||
1248 | { | 1245 | { |
1249 | std::lock_guard<std::mutex> lock(init_mutex); | 1246 | std::lock_guard<std::mutex> lock(init_mutex); |
1250 | transports_ready = result; | 1247 | transports_ready = result; |
@@ -1252,14 +1249,11 @@ void update_transport_status() { | |||
1252 | } | 1249 | } |
1253 | 1250 | ||
1254 | if (ready) { | 1251 | if (ready) { |
1255 | D("update_transport_status: notifying"); | ||
1256 | init_cv.notify_all(); | 1252 | init_cv.notify_all(); |
1257 | } | 1253 | } |
1258 | } | 1254 | } |
1259 | 1255 | ||
1260 | void adb_notify_device_scan_complete() { | 1256 | void adb_notify_device_scan_complete() { |
1261 | D("device scan complete"); | ||
1262 | |||
1263 | { | 1257 | { |
1264 | std::lock_guard<std::mutex> lock(init_mutex); | 1258 | std::lock_guard<std::mutex> lock(init_mutex); |
1265 | device_scan_complete = true; | 1259 | device_scan_complete = true; |