diff options
author | Greg Hackmann | 2015-03-17 11:43:20 -0500 |
---|---|---|
committer | Gerrit Code Review | 2015-03-17 11:43:21 -0500 |
commit | 92564d6e58b7a1a18cb5d7bf22393dba6dfe4356 (patch) | |
tree | c5077fda309c34356f1cb72c1b1f2d617435f302 | |
parent | 221fe8037f9f4461854c56f9e05b44ce74435889 (diff) | |
parent | 593b592e93b7793cdbded9e1e77f723a1f91f866 (diff) | |
download | platform-system-core-92564d6e58b7a1a18cb5d7bf22393dba6dfe4356.tar.gz platform-system-core-92564d6e58b7a1a18cb5d7bf22393dba6dfe4356.tar.xz platform-system-core-92564d6e58b7a1a18cb5d7bf22393dba6dfe4356.zip |
Merge "pixelflinger: don't build static library"
-rw-r--r-- | libpixelflinger/Android.mk | 18 |
1 files changed, 0 insertions, 18 deletions
diff --git a/libpixelflinger/Android.mk b/libpixelflinger/Android.mk index acd18b026..aa614bc17 100644 --- a/libpixelflinger/Android.mk +++ b/libpixelflinger/Android.mk | |||
@@ -74,22 +74,4 @@ LOCAL_CLANG_ASFLAGS_arm += -no-integrated-as | |||
74 | LOCAL_CLANG_ASFLAGS_arm64 += -no-integrated-as | 74 | LOCAL_CLANG_ASFLAGS_arm64 += -no-integrated-as |
75 | include $(BUILD_SHARED_LIBRARY) | 75 | include $(BUILD_SHARED_LIBRARY) |
76 | 76 | ||
77 | # | ||
78 | # Static library version | ||
79 | # | ||
80 | |||
81 | include $(CLEAR_VARS) | ||
82 | LOCAL_MODULE:= libpixelflinger_static | ||
83 | LOCAL_SRC_FILES := $(PIXELFLINGER_SRC_FILES) | ||
84 | LOCAL_SRC_FILES_arm := $(PIXELFLINGER_SRC_FILES_arm) | ||
85 | LOCAL_SRC_FILES_arm64 := $(PIXELFLINGER_SRC_FILES_arm64) | ||
86 | LOCAL_SRC_FILES_mips := $(PIXELFLINGER_SRC_FILES_mips) | ||
87 | LOCAL_CFLAGS := $(PIXELFLINGER_CFLAGS) | ||
88 | # t32cb16blend.S does not compile with Clang. | ||
89 | LOCAL_CLANG_ASFLAGS_arm += -no-integrated-as | ||
90 | # arch-arm64/col32cb16blend.S does not compile with Clang. | ||
91 | LOCAL_CLANG_ASFLAGS_arm64 += -no-integrated-as | ||
92 | include $(BUILD_STATIC_LIBRARY) | ||
93 | |||
94 | |||
95 | include $(call all-makefiles-under,$(LOCAL_PATH)) | 77 | include $(call all-makefiles-under,$(LOCAL_PATH)) |