summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2018-01-23 13:15:39 -0600
committerGerrit Code Review2018-01-23 13:15:39 -0600
commit98aad49d585ee66446949d59ed9e005762d82e24 (patch)
tree8415916fc5ac585e22ab95e3b60b5d4a23e463df
parentf09649c231e72c501e78838299318759257d5fe4 (diff)
parent16b82b7e249a1270d44cbb6413d736caae9e9e09 (diff)
downloadplatform-system-core-98aad49d585ee66446949d59ed9e005762d82e24.tar.gz
platform-system-core-98aad49d585ee66446949d59ed9e005762d82e24.tar.xz
platform-system-core-98aad49d585ee66446949d59ed9e005762d82e24.zip
Merge "Build toolbox with _FILE_OFFSET_BITS=64."
-rw-r--r--toolbox/Android.bp1
1 files changed, 1 insertions, 0 deletions
diff --git a/toolbox/Android.bp b/toolbox/Android.bp
index 9f7fc3bd6..ddd95b207 100644
--- a/toolbox/Android.bp
+++ b/toolbox/Android.bp
@@ -6,6 +6,7 @@ cc_defaults {
6 "-Wno-unused-parameter", 6 "-Wno-unused-parameter",
7 "-Wno-unused-const-variable", 7 "-Wno-unused-const-variable",
8 "-include bsd-compatibility.h", 8 "-include bsd-compatibility.h",
9 "-D_FILE_OFFSET_BITS=64",
9 ], 10 ],
10 local_include_dirs: ["upstream-netbsd/include/"], 11 local_include_dirs: ["upstream-netbsd/include/"],
11} 12}