diff options
author | Treehugger Robot | 2017-05-24 11:38:44 -0500 |
---|---|---|
committer | Gerrit Code Review | 2017-05-24 11:38:46 -0500 |
commit | c408e77095a1a0f7aa170d695b6b1b32a2726573 (patch) | |
tree | c92fb51f74f3fac76e15ad1ea52552e87ed32a39 | |
parent | 225f0d98c8806ea87179e27a70bbc2694af8ed3c (diff) | |
parent | 38dad6c9e457b43968157f4df8ea8e83322189bd (diff) | |
download | platform-system-core-c408e77095a1a0f7aa170d695b6b1b32a2726573.tar.gz platform-system-core-c408e77095a1a0f7aa170d695b6b1b32a2726573.tar.xz platform-system-core-c408e77095a1a0f7aa170d695b6b1b32a2726573.zip |
Merge "liblog: test: enoent requires userdebug or eng to run"
-rw-r--r-- | liblog/tests/liblog_test.cpp | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/liblog/tests/liblog_test.cpp b/liblog/tests/liblog_test.cpp index ec32da076..71f74abb1 100644 --- a/liblog/tests/liblog_test.cpp +++ b/liblog/tests/liblog_test.cpp | |||
@@ -36,6 +36,7 @@ | |||
36 | #endif | 36 | #endif |
37 | #include <gtest/gtest.h> | 37 | #include <gtest/gtest.h> |
38 | #include <log/log_event_list.h> | 38 | #include <log/log_event_list.h> |
39 | #include <log/log_properties.h> | ||
39 | #include <log/log_transport.h> | 40 | #include <log/log_transport.h> |
40 | #include <log/logprint.h> | 41 | #include <log/logprint.h> |
41 | #include <private/android_filesystem_config.h> | 42 | #include <private/android_filesystem_config.h> |
@@ -1786,6 +1787,12 @@ TEST(liblog, enoent) { | |||
1786 | stderr, | 1787 | stderr, |
1787 | "WARNING: test conditions request being run as root and not AID=%d\n", | 1788 | "WARNING: test conditions request being run as root and not AID=%d\n", |
1788 | getuid()); | 1789 | getuid()); |
1790 | if (!__android_log_is_debuggable()) { | ||
1791 | fprintf( | ||
1792 | stderr, | ||
1793 | "WARNING: can not run test on a \"user\" build, bypassing test\n"); | ||
1794 | return; | ||
1795 | } | ||
1789 | } | 1796 | } |
1790 | 1797 | ||
1791 | system((getuid() == AID_ROOT) ? "stop logd" : "su 0 stop logd"); | 1798 | system((getuid() == AID_ROOT) ? "stop logd" : "su 0 stop logd"); |