diff options
author | Daniel Colascione | 2018-02-12 13:24:47 -0600 |
---|---|---|
committer | Suren Baghdasaryan | 2018-08-03 11:08:01 -0500 |
commit | cd9ba8cbadf28df5d9e1354e3debeacd3517dbf7 (patch) | |
tree | f3eeda47025a88beda226ed7c0ce283cc5225925 | |
parent | 615745cead3d368b974f468efd6545e87f74b474 (diff) | |
download | platform-system-core-cd9ba8cbadf28df5d9e1354e3debeacd3517dbf7.tar.gz platform-system-core-cd9ba8cbadf28df5d9e1354e3debeacd3517dbf7.tar.xz platform-system-core-cd9ba8cbadf28df5d9e1354e3debeacd3517dbf7.zip |
Enable lmkd kill tracing everywhere
Test: asdf
Exempt-From-Owner-Approval: vacation
Merged-In: If6af7df74d303466aac4a69cdfe558e9748f72b9
Change-Id: If6af7df74d303466aac4a69cdfe558e9748f72b9
-rw-r--r-- | lmkd/Android.bp | 11 | ||||
-rw-r--r-- | lmkd/lmkd.c | 4 |
2 files changed, 3 insertions, 12 deletions
diff --git a/lmkd/Android.bp b/lmkd/Android.bp index 2efda86cd..9ac082f54 100644 --- a/lmkd/Android.bp +++ b/lmkd/Android.bp | |||
@@ -7,17 +7,8 @@ cc_binary { | |||
7 | "liblog", | 7 | "liblog", |
8 | ], | 8 | ], |
9 | local_include_dirs: ["include"], | 9 | local_include_dirs: ["include"], |
10 | cflags: ["-Werror"], | 10 | cflags: ["-Werror", "-DLMKD_TRACE_KILLS"], |
11 | |||
12 | init_rc: ["lmkd.rc"], | 11 | init_rc: ["lmkd.rc"], |
13 | |||
14 | product_variables: { | ||
15 | debuggable: { | ||
16 | cflags: [ | ||
17 | "-DLMKD_TRACE_KILLS" | ||
18 | ], | ||
19 | }, | ||
20 | }, | ||
21 | } | 12 | } |
22 | 13 | ||
23 | cc_library_static { | 14 | cc_library_static { |
diff --git a/lmkd/lmkd.c b/lmkd/lmkd.c index e7c13e0c8..1a14be3e1 100644 --- a/lmkd/lmkd.c +++ b/lmkd/lmkd.c | |||
@@ -52,8 +52,8 @@ | |||
52 | 52 | ||
53 | #else /* LMKD_TRACE_KILLS */ | 53 | #else /* LMKD_TRACE_KILLS */ |
54 | 54 | ||
55 | #define TRACE_KILL_START(pid) | 55 | #define TRACE_KILL_START(pid) ((void)(pid)) |
56 | #define TRACE_KILL_END() | 56 | #define TRACE_KILL_END() ((void)0) |
57 | 57 | ||
58 | #endif /* LMKD_TRACE_KILLS */ | 58 | #endif /* LMKD_TRACE_KILLS */ |
59 | 59 | ||