summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2017-01-13 20:14:12 -0600
committerElliott Hughes2017-01-13 20:14:12 -0600
commite04c3b05339dd48e050cfc7ad9f9460e259e3797 (patch)
treecd40b25f2978f763fe2527840ee8cdd6c67aa5f7
parent3052d123a85442deb7b2048753ebab3adc7dded0 (diff)
downloadplatform-system-core-e04c3b05339dd48e050cfc7ad9f9460e259e3797.tar.gz
platform-system-core-e04c3b05339dd48e050cfc7ad9f9460e259e3797.tar.xz
platform-system-core-e04c3b05339dd48e050cfc7ad9f9460e259e3797.zip
Remove unused klog_get_level.
Every little helps... Bug: N/A Test: builds Change-Id: Ibcac5cda1619420c95903211ed0b96af81351f9e
-rw-r--r--include/cutils/klog.h1
-rw-r--r--libcutils/klog.cpp4
2 files changed, 0 insertions, 5 deletions
diff --git a/include/cutils/klog.h b/include/cutils/klog.h
index e7cd30046..5ae6216eb 100644
--- a/include/cutils/klog.h
+++ b/include/cutils/klog.h
@@ -23,7 +23,6 @@
23 23
24__BEGIN_DECLS 24__BEGIN_DECLS
25 25
26int klog_get_level(void);
27void klog_set_level(int level); 26void klog_set_level(int level);
28 27
29void klog_write(int level, const char *fmt, ...) 28void klog_write(int level, const char *fmt, ...)
diff --git a/libcutils/klog.cpp b/libcutils/klog.cpp
index 15adf6baf..d301276f9 100644
--- a/libcutils/klog.cpp
+++ b/libcutils/klog.cpp
@@ -29,10 +29,6 @@
29 29
30static int klog_level = KLOG_INFO_LEVEL; 30static int klog_level = KLOG_INFO_LEVEL;
31 31
32int klog_get_level(void) {
33 return klog_level;
34}
35
36void klog_set_level(int level) { 32void klog_set_level(int level) {
37 klog_level = level; 33 klog_level = level;
38} 34}