diff options
author | Dan Willemsen | 2018-02-27 17:26:25 -0600 |
---|---|---|
committer | Dan Willemsen | 2018-02-27 17:35:11 -0600 |
commit | e2b6cd28f2dac945a8d4dbe8f7b7a4d7ad671be7 (patch) | |
tree | 73c5d4100b298dc138a81650f044b80bc1e5579f | |
parent | 73664df55e658c8466d10272716ed855592618ce (diff) | |
download | platform-system-core-e2b6cd28f2dac945a8d4dbe8f7b7a4d7ad671be7.tar.gz platform-system-core-e2b6cd28f2dac945a8d4dbe8f7b7a4d7ad671be7.tar.xz platform-system-core-e2b6cd28f2dac945a8d4dbe8f7b7a4d7ad671be7.zip |
Mark crash_dump.policy as not supported on mips
The recent change to detect missing source files broke reading makefiles
for mips, since this didn't specify a source file.
Bug: 73904572
Test: lunch aosp_mips-eng; m nothing
Test: lunch aosp_arm-eng; m crash_dump.policy
Test: lunch aosp_arm64-eng; m crash_dump.policy
Test: lunch aosp_x86-eng; m crash_dump.policy
Test: lunch aosp_x86_64-eng; m crash_dump.policy
Change-Id: I28864b5af59267f1ab83084128f2c59b04039374
-rw-r--r-- | debuggerd/Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/debuggerd/Android.mk b/debuggerd/Android.mk index 3bc174250..c03b41d2e 100644 --- a/debuggerd/Android.mk +++ b/debuggerd/Android.mk | |||
@@ -20,4 +20,5 @@ LOCAL_SRC_FILES_arm := seccomp_policy/crash_dump.arm.policy | |||
20 | LOCAL_SRC_FILES_arm64 := seccomp_policy/crash_dump.arm64.policy | 20 | LOCAL_SRC_FILES_arm64 := seccomp_policy/crash_dump.arm64.policy |
21 | LOCAL_SRC_FILES_x86 := seccomp_policy/crash_dump.x86.policy | 21 | LOCAL_SRC_FILES_x86 := seccomp_policy/crash_dump.x86.policy |
22 | LOCAL_SRC_FILES_x86_64 := seccomp_policy/crash_dump.x86_64.policy | 22 | LOCAL_SRC_FILES_x86_64 := seccomp_policy/crash_dump.x86_64.policy |
23 | LOCAL_MODULE_TARGET_ARCH := arm arm64 x86 x86_64 | ||
23 | include $(BUILD_PREBUILT) | 24 | include $(BUILD_PREBUILT) |