diff options
author | Sami Tolvanen | 2015-01-27 10:48:35 -0600 |
---|---|---|
committer | Sami Tolvanen | 2015-01-27 11:19:35 -0600 |
commit | 7b9c20d3b2aad8b2f67de9478d3d44cc6deff52c (patch) | |
tree | 2a8e39637027635f9ea36504b37573b2e23cdf17 /adb/adb_auth_host.c | |
parent | a76f057af81b7a03c9c18af0bcb763f7e7f03fbf (diff) | |
download | platform-system-core-7b9c20d3b2aad8b2f67de9478d3d44cc6deff52c.tar.gz platform-system-core-7b9c20d3b2aad8b2f67de9478d3d44cc6deff52c.tar.xz platform-system-core-7b9c20d3b2aad8b2f67de9478d3d44cc6deff52c.zip |
Verify token length before adb signs it
Currently, a host running adb will sign a token of any length passed
to it by a device, effectively acting as a signing oracle. If the
ADB_VENDOR_KEYS environment variable is used to specify an additional
key to use, this behavior is not only unexpected, but probably also
unwanted. Further discussion can be found from this thread:
http://www.metzdowd.com/pipermail/cryptography/2015-January/024423.html
This change adds a check to ensure token length matches TOKEN_SIZE
before it's signed, which prevents an attacker from signing longer
messages.
Change-Id: I7b2cc1f051941bf9b66e1c02980850bede501793
Diffstat (limited to 'adb/adb_auth_host.c')
-rw-r--r-- | adb/adb_auth_host.c | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/adb/adb_auth_host.c b/adb/adb_auth_host.c index a85919989..1d486676e 100644 --- a/adb/adb_auth_host.c +++ b/adb/adb_auth_host.c | |||
@@ -395,6 +395,11 @@ int adb_auth_sign(void *node, void *token, size_t token_size, void *sig) | |||
395 | unsigned int len; | 395 | unsigned int len; |
396 | struct adb_private_key *key = node_to_item(node, struct adb_private_key, node); | 396 | struct adb_private_key *key = node_to_item(node, struct adb_private_key, node); |
397 | 397 | ||
398 | if (token_size != TOKEN_SIZE) { | ||
399 | D("Unexpected token size %zd\n", token_size); | ||
400 | return 0; | ||
401 | } | ||
402 | |||
398 | if (!RSA_sign(NID_sha1, token, token_size, sig, &len, key->rsa)) { | 403 | if (!RSA_sign(NID_sha1, token, token_size, sig, &len, key->rsa)) { |
399 | return 0; | 404 | return 0; |
400 | } | 405 | } |