diff options
author | Nick Kralevich | 2013-10-24 10:53:48 -0500 |
---|---|---|
committer | Nick Kralevich | 2013-10-24 13:01:16 -0500 |
commit | 917045222a69021eb36aea96708649c709685509 (patch) | |
tree | 53ba3f23a6a4449175f84730cfafe4dffae7b8c2 /adb | |
parent | a9e453f1b552699f69dca19599c7624a581089bd (diff) | |
download | platform-system-core-917045222a69021eb36aea96708649c709685509.tar.gz platform-system-core-917045222a69021eb36aea96708649c709685509.tar.xz platform-system-core-917045222a69021eb36aea96708649c709685509.zip |
Don't return immediately from reboot commands.
The reboot commands return too fast, interfering with testing.
Add a pause(), which will allow the device time to complete the
reboot.
Change-Id: Ie9cc6eea67b7ff662ec71ea2329cbb94f8d55404
Bug: 11369303
Diffstat (limited to 'adb')
-rw-r--r-- | adb/services.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/adb/services.c b/adb/services.c index f0d587817..951048e58 100644 --- a/adb/services.c +++ b/adb/services.c | |||
@@ -144,7 +144,11 @@ void reboot_service(int fd, void *arg) | |||
144 | if (ret < 0) { | 144 | if (ret < 0) { |
145 | snprintf(buf, sizeof(buf), "reboot failed: %d\n", ret); | 145 | snprintf(buf, sizeof(buf), "reboot failed: %d\n", ret); |
146 | writex(fd, buf, strlen(buf)); | 146 | writex(fd, buf, strlen(buf)); |
147 | goto cleanup; | ||
147 | } | 148 | } |
149 | // Don't return early. Give the reboot command time to take effect | ||
150 | // to avoid messing up scripts which do "adb reboot && adb wait-for-device" | ||
151 | while(1) { pause(); } | ||
148 | cleanup: | 152 | cleanup: |
149 | free(arg); | 153 | free(arg); |
150 | adb_close(fd); | 154 | adb_close(fd); |