summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2018-02-05 09:41:31 -0600
committerMark Salyzyn2018-02-05 11:33:10 -0600
commit0c071c9de7aa40301cfc945f08d1783f2831ee5c (patch)
treee5182c884c4b4e1afe155556ab2c0a507e5faf76 /base/chrono_utils.cpp
parent7c271bdc3b240779ad78ab379ae98925785fac70 (diff)
downloadplatform-system-core-0c071c9de7aa40301cfc945f08d1783f2831ee5c.tar.gz
platform-system-core-0c071c9de7aa40301cfc945f08d1783f2831ee5c.tar.xz
platform-system-core-0c071c9de7aa40301cfc945f08d1783f2831ee5c.zip
base: adb.exe build error
Windows build of adb is broken because of the lack of std::chrono_literals and for an implementation of android::boot_clock::now(). Test: make -j vts Bug: 72941624 Change-Id: Ie65fed098633eb45a94ea553de6903f8d55fc5b2
Diffstat (limited to 'base/chrono_utils.cpp')
-rw-r--r--base/chrono_utils.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/base/chrono_utils.cpp b/base/chrono_utils.cpp
index dbe54830f..19080a5a7 100644
--- a/base/chrono_utils.cpp
+++ b/base/chrono_utils.cpp
@@ -28,7 +28,7 @@ boot_clock::time_point boot_clock::now() {
28 return boot_clock::time_point(std::chrono::seconds(ts.tv_sec) + 28 return boot_clock::time_point(std::chrono::seconds(ts.tv_sec) +
29 std::chrono::nanoseconds(ts.tv_nsec)); 29 std::chrono::nanoseconds(ts.tv_nsec));
30#else 30#else
31 // Darwin does not support clock_gettime. 31 // Darwin and Windows do not support clock_gettime.
32 return boot_clock::time_point(); 32 return boot_clock::time_point();
33#endif // __linux__ 33#endif // __linux__
34} 34}