diff options
author | Elliott Hughes | 2016-08-23 17:53:45 -0500 |
---|---|---|
committer | Elliott Hughes | 2016-08-31 11:35:44 -0500 |
commit | d3ff6e5231f53a95518532ff74a7256aabbf32e5 (patch) | |
tree | f718a1e42c11432a30f0e6addb514dea87c2ea63 /base/include/android-base/file.h | |
parent | e461b37965ff609ea36c1fbb6e4e8df1fb7b7d7f (diff) | |
download | platform-system-core-d3ff6e5231f53a95518532ff74a7256aabbf32e5.tar.gz platform-system-core-d3ff6e5231f53a95518532ff74a7256aabbf32e5.tar.xz platform-system-core-d3ff6e5231f53a95518532ff74a7256aabbf32e5.zip |
Add android::base::Readlink.
Bug: http://b/30988271
Change-Id: Ib844d7c9e33465dabf7aee5e24dc3d1d8d799abd
Diffstat (limited to 'base/include/android-base/file.h')
-rw-r--r-- | base/include/android-base/file.h | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/base/include/android-base/file.h b/base/include/android-base/file.h index aa18ea796..2726a623d 100644 --- a/base/include/android-base/file.h +++ b/base/include/android-base/file.h | |||
@@ -43,6 +43,10 @@ bool WriteFully(int fd, const void* data, size_t byte_count); | |||
43 | 43 | ||
44 | bool RemoveFileIfExists(const std::string& path, std::string* err = nullptr); | 44 | bool RemoveFileIfExists(const std::string& path, std::string* err = nullptr); |
45 | 45 | ||
46 | #if !defined(_WIN32) | ||
47 | bool Readlink(const std::string& path, std::string* result); | ||
48 | #endif | ||
49 | |||
46 | } // namespace base | 50 | } // namespace base |
47 | } // namespace android | 51 | } // namespace android |
48 | 52 | ||