diff options
author | Josh Gao | 2017-08-02 18:10:26 -0500 |
---|---|---|
committer | Josh Gao | 2017-08-02 18:10:26 -0500 |
commit | c54e3dba8dabba0544f9ab80a38574e15052c70c (patch) | |
tree | 0a10b2d5700877d71a6977bb0f63384f0ceb5021 /base/include/android-base | |
parent | e4509da961057b94bc42e71d8dcd948cae261ba8 (diff) | |
download | platform-system-core-c54e3dba8dabba0544f9ab80a38574e15052c70c.tar.gz platform-system-core-c54e3dba8dabba0544f9ab80a38574e15052c70c.tar.xz platform-system-core-c54e3dba8dabba0544f9ab80a38574e15052c70c.zip |
Revert "base: work around thread safety analysis bug."
This reverts commit e4509da961057b94bc42e71d8dcd948cae261ba8.
Reason for revert: probably breaks checkbuild?
Change-Id: I04a6284dee82761c90fa355da0472855a228b849
Diffstat (limited to 'base/include/android-base')
-rw-r--r-- | base/include/android-base/thread_annotations.h | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/base/include/android-base/thread_annotations.h b/base/include/android-base/thread_annotations.h index 65eb015c3..fbb592336 100644 --- a/base/include/android-base/thread_annotations.h +++ b/base/include/android-base/thread_annotations.h | |||
@@ -71,12 +71,11 @@ | |||
71 | #define EXCLUDES(...) \ | 71 | #define EXCLUDES(...) \ |
72 | THREAD_ANNOTATION_ATTRIBUTE__(locks_excluded(__VA_ARGS__)) | 72 | THREAD_ANNOTATION_ATTRIBUTE__(locks_excluded(__VA_ARGS__)) |
73 | 73 | ||
74 | // b/64226736: assert_capability and assert_shared_capability are non-functional. | ||
75 | #define ASSERT_CAPABILITY(x) \ | 74 | #define ASSERT_CAPABILITY(x) \ |
76 | THREAD_ANNOTATION_ATTRIBUTE__(assert_lock(x)) | 75 | THREAD_ANNOTATION_ATTRIBUTE__(assert_capability(x)) |
77 | 76 | ||
78 | #define ASSERT_SHARED_CAPABILITY(x) \ | 77 | #define ASSERT_SHARED_CAPABILITY(x) \ |
79 | THREAD_ANNOTATION_ATTRIBUTE__(assert_shared_lock(x)) | 78 | THREAD_ANNOTATION_ATTRIBUTE__(assert_shared_capability(x)) |
80 | 79 | ||
81 | #define RETURN_CAPABILITY(x) \ | 80 | #define RETURN_CAPABILITY(x) \ |
82 | THREAD_ANNOTATION_ATTRIBUTE__(lock_returned(x)) | 81 | THREAD_ANNOTATION_ATTRIBUTE__(lock_returned(x)) |