summaryrefslogtreecommitdiffstats
path: root/base
diff options
context:
space:
mode:
authorJiyong Park2018-04-27 07:48:43 -0500
committerJiyong Park2018-05-14 19:47:04 -0500
commit612210c75b2c55bf79f93b6789773c7459d320e4 (patch)
treeef9186e2abf031fc2e6dfd85a5a204c71a9ece40 /base
parent313aa7172f70423ecda70ff4486cd09861bbb5ee (diff)
downloadplatform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.gz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.xz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.zip
Mark as recovery_available: true
Libraries that are direct or indirect dependencies of modules installed to recovery partition (e.g. toybox) are marked as recovery_available: true. This allows a recovery variant of the lib is created when it is depended by other recovery or recovery_available modules. Bug: 67916654 Bug: 64960723 Test: m -j Change-Id: Ie59155c08890e96ce1893fa3687afcf763d7aea3
Diffstat (limited to 'base')
-rw-r--r--base/Android.bp1
1 files changed, 1 insertions, 0 deletions
diff --git a/base/Android.bp b/base/Android.bp
index ec81f6122..47b29c6a6 100644
--- a/base/Android.bp
+++ b/base/Android.bp
@@ -26,6 +26,7 @@ cc_defaults {
26cc_library_headers { 26cc_library_headers {
27 name: "libbase_headers", 27 name: "libbase_headers",
28 vendor_available: true, 28 vendor_available: true,
29 recovery_available: true,
29 host_supported: true, 30 host_supported: true,
30 export_include_dirs: ["include"], 31 export_include_dirs: ["include"],
31 32