summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNarayan Kamath2017-05-10 04:58:59 -0500
committerNarayan Kamath2017-05-22 10:55:21 -0500
commit2d377cd6888775fe682e49a1ac34a3a6feb78708 (patch)
tree8821a7f29085d838f37d29e8cea22ae0c2998dfe /debuggerd/util.cpp
parent62db5fcee052980759ecb977cab4c63491e01e56 (diff)
downloadplatform-system-core-2d377cd6888775fe682e49a1ac34a3a6feb78708.tar.gz
platform-system-core-2d377cd6888775fe682e49a1ac34a3a6feb78708.tar.xz
platform-system-core-2d377cd6888775fe682e49a1ac34a3a6feb78708.zip
tombstoned: Add a shared library version of libtombstoned_client...
.. for ART and the frameworks to link against. In the new stack dumping scheme (see related bug), the Java runtime will communicate with tombstoned in order to obtain a FD to which it can write its traces. Also move things around to separate headers that are private implementation details from headers that constitute the public debuggerd API. There are currently only three such headers : - tombstoned/tombstoned.h - debuggerd/client.h - debuggerd/handler.h Bug: 32064548 Test: make Change-Id: If1b8578550e373d84828b180bbe585f1088d1aa3
Diffstat (limited to 'debuggerd/util.cpp')
-rw-r--r--debuggerd/util.cpp4
1 files changed, 2 insertions, 2 deletions
diff --git a/debuggerd/util.cpp b/debuggerd/util.cpp
index 32d2f1880..c6a997bef 100644
--- a/debuggerd/util.cpp
+++ b/debuggerd/util.cpp
@@ -14,7 +14,7 @@
14 * limitations under the License. 14 * limitations under the License.
15 */ 15 */
16 16
17#include "debuggerd/util.h" 17#include "util.h"
18 18
19#include <sys/socket.h> 19#include <sys/socket.h>
20 20
@@ -22,7 +22,7 @@
22 22
23#include <android-base/unique_fd.h> 23#include <android-base/unique_fd.h>
24#include <cutils/sockets.h> 24#include <cutils/sockets.h>
25#include <debuggerd/protocol.h> 25#include "protocol.h"
26 26
27using android::base::unique_fd; 27using android::base::unique_fd;
28 28