diff options
author | Nick Kralevich | 2017-07-01 09:41:18 -0500 |
---|---|---|
committer | Nick Kralevich | 2017-07-01 09:41:48 -0500 |
commit | 33391dad155cb46053aeecdd3b2070cef717f07d (patch) | |
tree | b72bcdb75f564e4aaa2b906f0f9311d120ace70a /debuggerd | |
parent | c10e14110a83efc8ca827cf5eef8b1e3b1a254c7 (diff) | |
download | platform-system-core-33391dad155cb46053aeecdd3b2070cef717f07d.tar.gz platform-system-core-33391dad155cb46053aeecdd3b2070cef717f07d.tar.xz platform-system-core-33391dad155cb46053aeecdd3b2070cef717f07d.zip |
Remove unnecessary SELinux dependencies
These are unused.
Test: code compiles.
Change-Id: Idd707dfcc8f6daac3a489c791ecc364841cf31f9
Diffstat (limited to 'debuggerd')
-rw-r--r-- | debuggerd/Android.bp | 1 | ||||
-rw-r--r-- | debuggerd/debuggerd.cpp | 1 |
2 files changed, 0 insertions, 2 deletions
diff --git a/debuggerd/Android.bp b/debuggerd/Android.bp index f993820b0..f86aaa014 100644 --- a/debuggerd/Android.bp +++ b/debuggerd/Android.bp | |||
@@ -275,7 +275,6 @@ cc_binary { | |||
275 | "libdebuggerd_client", | 275 | "libdebuggerd_client", |
276 | "liblog", | 276 | "liblog", |
277 | "libprocinfo", | 277 | "libprocinfo", |
278 | "libselinux", | ||
279 | ], | 278 | ], |
280 | 279 | ||
281 | local_include_dirs: ["include"], | 280 | local_include_dirs: ["include"], |
diff --git a/debuggerd/debuggerd.cpp b/debuggerd/debuggerd.cpp index 0cc5f69cf..b016e23ee 100644 --- a/debuggerd/debuggerd.cpp +++ b/debuggerd/debuggerd.cpp | |||
@@ -28,7 +28,6 @@ | |||
28 | #include <android-base/unique_fd.h> | 28 | #include <android-base/unique_fd.h> |
29 | #include <debuggerd/client.h> | 29 | #include <debuggerd/client.h> |
30 | #include <procinfo/process.h> | 30 | #include <procinfo/process.h> |
31 | #include <selinux/selinux.h> | ||
32 | #include "util.h" | 31 | #include "util.h" |
33 | 32 | ||
34 | using android::base::unique_fd; | 33 | using android::base::unique_fd; |