summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMax Bires2017-09-14 15:01:28 -0500
committerJeff Vander Stoep2018-05-03 17:25:02 -0500
commitb8716687f18475ae3fc18ca78e454547c2e22d1f (patch)
tree82bbee9c3a59aa723e0902abe200c3c0a6856d85 /debuggerd
parent708364e650a254dfcc1ac39a52a1894f30024d90 (diff)
downloadplatform-system-core-b8716687f18475ae3fc18ca78e454547c2e22d1f.tar.gz
platform-system-core-b8716687f18475ae3fc18ca78e454547c2e22d1f.tar.xz
platform-system-core-b8716687f18475ae3fc18ca78e454547c2e22d1f.zip
Fixing a bug introduced due to refactoring var names
SELinux messages weren't properly filtering into the events buffer because message_len was being used to determine length of event data instead of str_len Bug: 65597269 Test: SELinux denials show up in the events buffer Change-Id: I857e10211f71dd0db33a272241c7051c5d0c59ca (cherry picked from commit 3a5acdaa8dfc6b4a3e6c546a46b68a3129d49853)
Diffstat (limited to 'debuggerd')
0 files changed, 0 insertions, 0 deletions