diff options
author | Nick Desaulniers | 2017-01-27 11:58:09 -0600 |
---|---|---|
committer | Nick Desaulniers | 2017-01-27 13:34:59 -0600 |
commit | 4e3e5fd9d4220bf3b3ac451fe5dead5d42f21d1c (patch) | |
tree | 6b6d4e943b45ff7e8d4ffa58e24f638016b7ae05 /fingerprintd | |
parent | b7893e6fa4b3a3cff3963d357086275a57489097 (diff) | |
download | platform-system-core-android-7.1.2_r5.tar.gz platform-system-core-android-7.1.2_r5.tar.xz platform-system-core-android-7.1.2_r5.zip |
fingerprint: bump hw api version to 2.1 [DO NOT MERGE]android-7.1.2_r6android-7.1.2_r5android-7.1.2_r4android-7.1.2_r3android-7.1.2_r2android-7.1.2_r11android-7.1.2_r1
Bug: 34129808
Test: adb logcat | grep -i 'wrong fp'
should be empty
Change-Id: I2ddd3e31e221ceb829ba0e577c44dac20d26b85f
Diffstat (limited to 'fingerprintd')
-rw-r--r-- | fingerprintd/FingerprintDaemonProxy.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/fingerprintd/FingerprintDaemonProxy.cpp b/fingerprintd/FingerprintDaemonProxy.cpp index 1c7da30c3..b3c0cd7d4 100644 --- a/fingerprintd/FingerprintDaemonProxy.cpp +++ b/fingerprintd/FingerprintDaemonProxy.cpp | |||
@@ -31,7 +31,7 @@ namespace android { | |||
31 | FingerprintDaemonProxy* FingerprintDaemonProxy::sInstance = NULL; | 31 | FingerprintDaemonProxy* FingerprintDaemonProxy::sInstance = NULL; |
32 | 32 | ||
33 | // Supported fingerprint HAL version | 33 | // Supported fingerprint HAL version |
34 | static const uint16_t kVersion = HARDWARE_MODULE_API_VERSION(2, 0); | 34 | static const uint16_t kVersion = HARDWARE_MODULE_API_VERSION(2, 1); |
35 | 35 | ||
36 | FingerprintDaemonProxy::FingerprintDaemonProxy() : mModule(NULL), mDevice(NULL), mCallback(NULL) { | 36 | FingerprintDaemonProxy::FingerprintDaemonProxy() : mModule(NULL), mDevice(NULL), mCallback(NULL) { |
37 | 37 | ||