diff options
author | Sasha Levitskiy | 2015-06-18 18:08:14 -0500 |
---|---|---|
committer | Sasha Levitskiy | 2015-06-22 15:16:51 -0500 |
commit | 99115b9148b214671af7da56ff3a1d238a3cf0c1 (patch) | |
tree | 46be589f95b0f37c6ae5912f3d4c6157e06c6ef8 /fingerprintd | |
parent | 1cddc2092f544c5eac339e59746436facfdd5dc7 (diff) | |
download | platform-system-core-99115b9148b214671af7da56ff3a1d238a3cf0c1.tar.gz platform-system-core-99115b9148b214671af7da56ff3a1d238a3cf0c1.tar.xz platform-system-core-99115b9148b214671af7da56ff3a1d238a3cf0c1.zip |
Fingerprint: Safeguard against empty paths.
Bug 21930029
Change-Id: I116f4ec333d25406ba811fec7331cbf9ff1a4027
Signed-off-by: Sasha Levitskiy <sanek@google.com>
Diffstat (limited to 'fingerprintd')
-rw-r--r-- | fingerprintd/FingerprintDaemonProxy.cpp | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/fingerprintd/FingerprintDaemonProxy.cpp b/fingerprintd/FingerprintDaemonProxy.cpp index a55f30a2d..4c8e47850 100644 --- a/fingerprintd/FingerprintDaemonProxy.cpp +++ b/fingerprintd/FingerprintDaemonProxy.cpp | |||
@@ -160,8 +160,8 @@ uint64_t FingerprintDaemonProxy::getAuthenticatorId() { | |||
160 | 160 | ||
161 | int32_t FingerprintDaemonProxy::setActiveGroup(int32_t groupId, const uint8_t* path, | 161 | int32_t FingerprintDaemonProxy::setActiveGroup(int32_t groupId, const uint8_t* path, |
162 | ssize_t pathlen) { | 162 | ssize_t pathlen) { |
163 | if (pathlen >= PATH_MAX) { | 163 | if (pathlen >= PATH_MAX || pathlen <= 0) { |
164 | ALOGE("Path name is too long\n"); | 164 | ALOGE("Bad path length: %zd", pathlen); |
165 | return -1; | 165 | return -1; |
166 | } | 166 | } |
167 | // Convert to null-terminated string | 167 | // Convert to null-terminated string |
@@ -170,7 +170,6 @@ int32_t FingerprintDaemonProxy::setActiveGroup(int32_t groupId, const uint8_t* p | |||
170 | path_name[pathlen] = '\0'; | 170 | path_name[pathlen] = '\0'; |
171 | ALOG(LOG_VERBOSE, LOG_TAG, "setActiveGroup(%d, %s, %zu)", groupId, path_name, pathlen); | 171 | ALOG(LOG_VERBOSE, LOG_TAG, "setActiveGroup(%d, %s, %zu)", groupId, path_name, pathlen); |
172 | return mDevice->set_active_group(mDevice, groupId, path_name); | 172 | return mDevice->set_active_group(mDevice, groupId, path_name); |
173 | return -1; | ||
174 | } | 173 | } |
175 | 174 | ||
176 | int64_t FingerprintDaemonProxy::openHal() { | 175 | int64_t FingerprintDaemonProxy::openHal() { |