diff options
author | Treehugger Robot | 2018-06-25 17:28:10 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-06-25 17:28:10 -0500 |
commit | 9d254f0dacc95a296df268eaa6a61cf3e7d144d2 (patch) | |
tree | ea9ae663e8709b0dc029ab6ac96365355c16c61e /fs_mgr/libdm/test_util.h | |
parent | 516ec4c2570411039975e0fcdba9b5f8d9b31b3b (diff) | |
parent | 2d3e79f5d5f04274e5415a30417b1f05ac65ab1d (diff) | |
download | platform-system-core-900d8ec38b057bd16c55e307d7096e0254b28e05.tar.gz platform-system-core-900d8ec38b057bd16c55e307d7096e0254b28e05.tar.xz platform-system-core-900d8ec38b057bd16c55e307d7096e0254b28e05.zip |
Merge "libdm: Add unit tests for dm-linear."android-p-preview-4
Diffstat (limited to 'fs_mgr/libdm/test_util.h')
-rw-r--r-- | fs_mgr/libdm/test_util.h | 35 |
1 files changed, 35 insertions, 0 deletions
diff --git a/fs_mgr/libdm/test_util.h b/fs_mgr/libdm/test_util.h new file mode 100644 index 000000000..96b051ca2 --- /dev/null +++ b/fs_mgr/libdm/test_util.h | |||
@@ -0,0 +1,35 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2018 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _LIBDM_TEST_UTILS_H_ | ||
18 | #define _LIBDM_TEST_UTILS_H_ | ||
19 | |||
20 | #include <android-base/unique_fd.h> | ||
21 | #include <stddef.h> | ||
22 | |||
23 | #include <string> | ||
24 | |||
25 | namespace android { | ||
26 | namespace dm { | ||
27 | |||
28 | // Create a temporary in-memory file. If size is non-zero, the file will be | ||
29 | // created with a fixed size. | ||
30 | android::base::unique_fd CreateTempFile(const std::string& name, size_t size); | ||
31 | |||
32 | } // namespace dm | ||
33 | } // namespace android | ||
34 | |||
35 | #endif // _LIBDM_TEST_UTILS_H_ | ||