diff options
author | Andres Morales | 2015-04-09 21:23:48 -0500 |
---|---|---|
committer | Andres Morales | 2015-04-10 21:56:07 -0500 |
commit | 851b57c1f81bd3572cf5908611ba029be934c706 (patch) | |
tree | 783505d76341c9b8af324dce165767de2156f60a /gatekeeperd/IGateKeeperService.h | |
parent | 9bbd0a5c92ed92c295d2f5ab3befdf3efe490bc9 (diff) | |
download | platform-system-core-851b57c1f81bd3572cf5908611ba029be934c706.tar.gz platform-system-core-851b57c1f81bd3572cf5908611ba029be934c706.tar.xz platform-system-core-851b57c1f81bd3572cf5908611ba029be934c706.zip |
Add challenge to verify call
required for enrolling secondary auth form factors
Change-Id: Ia3e1d47f988bca1bb1a0e713c000886e60b4e839
Diffstat (limited to 'gatekeeperd/IGateKeeperService.h')
-rw-r--r-- | gatekeeperd/IGateKeeperService.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/gatekeeperd/IGateKeeperService.h b/gatekeeperd/IGateKeeperService.h index 7d8572cec..90d302907 100644 --- a/gatekeeperd/IGateKeeperService.h +++ b/gatekeeperd/IGateKeeperService.h | |||
@@ -51,7 +51,7 @@ public: | |||
51 | * Verifies a password previously enrolled with the GateKeeper. | 51 | * Verifies a password previously enrolled with the GateKeeper. |
52 | * Returns 0 on success, negative on failure. | 52 | * Returns 0 on success, negative on failure. |
53 | */ | 53 | */ |
54 | virtual status_t verify(uint32_t uid, | 54 | virtual status_t verify(uint32_t uid, uint64_t challenge, |
55 | const uint8_t *enrolled_password_handle, uint32_t enrolled_password_handle_length, | 55 | const uint8_t *enrolled_password_handle, uint32_t enrolled_password_handle_length, |
56 | const uint8_t *provided_password, uint32_t provided_password_length) = 0; | 56 | const uint8_t *provided_password, uint32_t provided_password_length) = 0; |
57 | }; | 57 | }; |