diff options
author | Janis Danisevskis | 2016-10-24 08:47:00 -0500 |
---|---|---|
committer | Shawn Willden | 2017-01-19 06:32:34 -0600 |
commit | 72030fb7bc7ed6244c21c4a494c70cb6fca3d60d (patch) | |
tree | 78416c871a2a5b7fabc03c3ee31d591925f2bbe0 /gatekeeperd/gatekeeperd.cpp | |
parent | 0e5dd08e916c1f3dfff48ac3ea3c9eb8df1dcb3a (diff) | |
download | platform-system-core-72030fb7bc7ed6244c21c4a494c70cb6fca3d60d.tar.gz platform-system-core-72030fb7bc7ed6244c21c4a494c70cb6fca3d60d.tar.xz platform-system-core-72030fb7bc7ed6244c21c4a494c70cb6fca3d60d.zip |
Adjust for small changes in the native keystore interface
Test: compiled and run on bullhead device
Bug: 32020919
Change-Id: I8352b87be090ba756e3a6ea51cd691cd5594e8f7
Diffstat (limited to 'gatekeeperd/gatekeeperd.cpp')
-rw-r--r-- | gatekeeperd/gatekeeperd.cpp | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/gatekeeperd/gatekeeperd.cpp b/gatekeeperd/gatekeeperd.cpp index 4d72a1a4e..86b6287c4 100644 --- a/gatekeeperd/gatekeeperd.cpp +++ b/gatekeeperd/gatekeeperd.cpp | |||
@@ -304,9 +304,9 @@ public: | |||
304 | sp<IBinder> binder = sm->getService(String16("android.security.keystore")); | 304 | sp<IBinder> binder = sm->getService(String16("android.security.keystore")); |
305 | sp<IKeystoreService> service = interface_cast<IKeystoreService>(binder); | 305 | sp<IKeystoreService> service = interface_cast<IKeystoreService>(binder); |
306 | if (service != NULL) { | 306 | if (service != NULL) { |
307 | status_t ret = service->addAuthToken(*auth_token, *auth_token_length); | 307 | auto ret = service->addAuthToken(*auth_token, *auth_token_length); |
308 | if (ret != ResponseCode::NO_ERROR) { | 308 | if (!ret.isOk()) { |
309 | ALOGE("Falure sending auth token to KeyStore: %d", ret); | 309 | ALOGE("Failure sending auth token to KeyStore: %" PRId32, int32_t(ret)); |
310 | } | 310 | } |
311 | } else { | 311 | } else { |
312 | ALOGE("Unable to communicate with KeyStore"); | 312 | ALOGE("Unable to communicate with KeyStore"); |