diff options
author | Vijay Venkatraman | 2017-03-20 18:46:34 -0500 |
---|---|---|
committer | Vijay Venkatraman | 2017-03-21 19:34:58 -0500 |
commit | d4e238605733074b7d45c38b960bcada7a25dbd5 (patch) | |
tree | d6cf13f52927d4883aeb6b2ce44b5025c474a1aa /include/private/android_filesystem_capability.h | |
parent | 2a54ae97ebcb69fe0ca5807f860739f499079ca1 (diff) | |
download | platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.tar.gz platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.tar.xz platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.zip |
Moved include/android_filesystem_*.h and canned_fs_config.h to libcutils
Bug: 33241851
Test: No changes needed for modules not using VNDK.
For VNDK, enable BOARD_VNDK_VERSION in BoardConfig.mk
and add libcutils to modules that need these headers.
Change-Id: I6102778aab35ed26a5ddde11230502dcd4edc852
Diffstat (limited to 'include/private/android_filesystem_capability.h')
l---------[-rw-r--r--] | include/private/android_filesystem_capability.h | 120 |
1 files changed, 1 insertions, 119 deletions
diff --git a/include/private/android_filesystem_capability.h b/include/private/android_filesystem_capability.h index b92d3db16..f310b35f5 100644..120000 --- a/include/private/android_filesystem_capability.h +++ b/include/private/android_filesystem_capability.h | |||
@@ -1,119 +1 @@ | |||
1 | /* | ../../libcutils/include/private/android_filesystem_capability.h \ No newline at end of file | |
2 | * Copyright (C) 2013 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | /* | ||
18 | * Taken from linux/capability.h, with minor modifications | ||
19 | */ | ||
20 | |||
21 | #ifndef _SYSTEM_CORE_INCLUDE_PRIVATE_ANDROID_FILESYSTEM_CAPABILITY_H | ||
22 | #define _SYSTEM_CORE_INCLUDE_PRIVATE_ANDROID_FILESYSTEM_CAPABILITY_H | ||
23 | |||
24 | #include <stdint.h> | ||
25 | |||
26 | #define __user | ||
27 | #define __u32 uint32_t | ||
28 | #define __le32 uint32_t | ||
29 | |||
30 | #define _LINUX_CAPABILITY_VERSION_1 0x19980330 | ||
31 | #define _LINUX_CAPABILITY_U32S_1 1 | ||
32 | #define _LINUX_CAPABILITY_VERSION_2 0x20071026 | ||
33 | #define _LINUX_CAPABILITY_U32S_2 2 | ||
34 | #define _LINUX_CAPABILITY_VERSION_3 0x20080522 | ||
35 | #define _LINUX_CAPABILITY_U32S_3 2 | ||
36 | |||
37 | typedef struct __user_cap_header_struct { | ||
38 | __u32 version; | ||
39 | int pid; | ||
40 | } __user *cap_user_header_t; | ||
41 | |||
42 | typedef struct __user_cap_data_struct { | ||
43 | __u32 effective; | ||
44 | __u32 permitted; | ||
45 | __u32 inheritable; | ||
46 | } __user *cap_user_data_t; | ||
47 | |||
48 | #define VFS_CAP_REVISION_MASK 0xFF000000 | ||
49 | #define VFS_CAP_REVISION_SHIFT 24 | ||
50 | #define VFS_CAP_FLAGS_MASK ~VFS_CAP_REVISION_MASK | ||
51 | #define VFS_CAP_FLAGS_EFFECTIVE 0x000001 | ||
52 | #define VFS_CAP_REVISION_1 0x01000000 | ||
53 | #define VFS_CAP_U32_1 1 | ||
54 | #define XATTR_CAPS_SZ_1 (sizeof(__le32)*(1 + 2*VFS_CAP_U32_1)) | ||
55 | #define VFS_CAP_REVISION_2 0x02000000 | ||
56 | #define VFS_CAP_U32_2 2 | ||
57 | #define XATTR_CAPS_SZ_2 (sizeof(__le32)*(1 + 2*VFS_CAP_U32_2)) | ||
58 | #define XATTR_CAPS_SZ XATTR_CAPS_SZ_2 | ||
59 | #define VFS_CAP_U32 VFS_CAP_U32_2 | ||
60 | #define VFS_CAP_REVISION VFS_CAP_REVISION_2 | ||
61 | |||
62 | struct vfs_cap_data { | ||
63 | __le32 magic_etc; | ||
64 | struct { | ||
65 | __le32 permitted; | ||
66 | __le32 inheritable; | ||
67 | } data[VFS_CAP_U32]; | ||
68 | }; | ||
69 | |||
70 | #define _LINUX_CAPABILITY_VERSION _LINUX_CAPABILITY_VERSION_1 | ||
71 | #define _LINUX_CAPABILITY_U32S _LINUX_CAPABILITY_U32S_1 | ||
72 | #define CAP_CHOWN 0 | ||
73 | #define CAP_DAC_OVERRIDE 1 | ||
74 | #define CAP_DAC_READ_SEARCH 2 | ||
75 | #define CAP_FOWNER 3 | ||
76 | #define CAP_FSETID 4 | ||
77 | #define CAP_KILL 5 | ||
78 | #define CAP_SETGID 6 | ||
79 | #define CAP_SETUID 7 | ||
80 | #define CAP_SETPCAP 8 | ||
81 | #define CAP_LINUX_IMMUTABLE 9 | ||
82 | #define CAP_NET_BIND_SERVICE 10 | ||
83 | #define CAP_NET_BROADCAST 11 | ||
84 | #define CAP_NET_ADMIN 12 | ||
85 | #define CAP_NET_RAW 13 | ||
86 | #define CAP_IPC_LOCK 14 | ||
87 | #define CAP_IPC_OWNER 15 | ||
88 | #define CAP_SYS_MODULE 16 | ||
89 | #define CAP_SYS_RAWIO 17 | ||
90 | #define CAP_SYS_CHROOT 18 | ||
91 | #define CAP_SYS_PTRACE 19 | ||
92 | #define CAP_SYS_PACCT 20 | ||
93 | #define CAP_SYS_ADMIN 21 | ||
94 | #define CAP_SYS_BOOT 22 | ||
95 | #define CAP_SYS_NICE 23 | ||
96 | #define CAP_SYS_RESOURCE 24 | ||
97 | #define CAP_SYS_TIME 25 | ||
98 | #define CAP_SYS_TTY_CONFIG 26 | ||
99 | #define CAP_MKNOD 27 | ||
100 | #define CAP_LEASE 28 | ||
101 | #define CAP_AUDIT_WRITE 29 | ||
102 | #define CAP_AUDIT_CONTROL 30 | ||
103 | #define CAP_SETFCAP 31 | ||
104 | #define CAP_MAC_OVERRIDE 32 | ||
105 | #define CAP_MAC_ADMIN 33 | ||
106 | #define CAP_SYSLOG 34 | ||
107 | #define CAP_WAKE_ALARM 35 | ||
108 | #define CAP_BLOCK_SUSPEND 36 | ||
109 | #define CAP_AUDIT_READ 37 | ||
110 | #define CAP_LAST_CAP CAP_AUDIT_READ | ||
111 | #define cap_valid(x) ((x) >= 0 && (x) <= CAP_LAST_CAP) | ||
112 | #define CAP_TO_INDEX(x) ((x) >> 5) | ||
113 | #define CAP_TO_MASK(x) (1 << ((x) & 31)) | ||
114 | |||
115 | #undef __user | ||
116 | #undef __u32 | ||
117 | #undef __le32 | ||
118 | |||
119 | #endif | ||