diff options
author | Vijay Venkatraman | 2017-03-20 18:46:34 -0500 |
---|---|---|
committer | Vijay Venkatraman | 2017-03-21 19:34:58 -0500 |
commit | d4e238605733074b7d45c38b960bcada7a25dbd5 (patch) | |
tree | d6cf13f52927d4883aeb6b2ce44b5025c474a1aa /include/private/canned_fs_config.h | |
parent | 2a54ae97ebcb69fe0ca5807f860739f499079ca1 (diff) | |
download | platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.tar.gz platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.tar.xz platform-system-core-d4e238605733074b7d45c38b960bcada7a25dbd5.zip |
Moved include/android_filesystem_*.h and canned_fs_config.h to libcutils
Bug: 33241851
Test: No changes needed for modules not using VNDK.
For VNDK, enable BOARD_VNDK_VERSION in BoardConfig.mk
and add libcutils to modules that need these headers.
Change-Id: I6102778aab35ed26a5ddde11230502dcd4edc852
Diffstat (limited to 'include/private/canned_fs_config.h')
l---------[-rw-r--r--] | include/private/canned_fs_config.h | 27 |
1 files changed, 1 insertions, 26 deletions
diff --git a/include/private/canned_fs_config.h b/include/private/canned_fs_config.h index d9f51ca3e..8f92b2d6a 100644..120000 --- a/include/private/canned_fs_config.h +++ b/include/private/canned_fs_config.h | |||
@@ -1,26 +1 @@ | |||
1 | /* | ../../libcutils/include/private/canned_fs_config.h \ No newline at end of file | |
2 | * Copyright (C) 2014 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _CANNED_FS_CONFIG_H | ||
18 | #define _CANNED_FS_CONFIG_H | ||
19 | |||
20 | #include <inttypes.h> | ||
21 | |||
22 | int load_canned_fs_config(const char* fn); | ||
23 | void canned_fs_config(const char* path, int dir, const char* target_out_path, | ||
24 | unsigned* uid, unsigned* gid, unsigned* mode, uint64_t* capabilities); | ||
25 | |||
26 | #endif | ||