diff options
author | Jorge Lucangeli Obes | 2015-07-31 15:52:19 -0500 |
---|---|---|
committer | Jorge Lucangeli Obes | 2015-07-31 16:13:49 -0500 |
commit | b93b9d4867c66879af434869de7e84e736178c5a (patch) | |
tree | ed3e6f148fa462f881271bfcae422125e5f9ae3e /include/private | |
parent | cf4dba5ab315493531fff5a4867698a3659b0526 (diff) | |
download | platform-system-core-b93b9d4867c66879af434869de7e84e736178c5a.tar.gz platform-system-core-b93b9d4867c66879af434869de7e84e736178c5a.tar.xz platform-system-core-b93b9d4867c66879af434869de7e84e736178c5a.zip |
Reserve new UID range for OEM.
Brillo will need to run new native system services, so reserve
a reasonable UID range to accomodate them. Having 1000 UIDs will
allow us to sub-partition this range if needed.
The range can be used by any OEM, not just Brillo, so name it
accordingly.
Bug: 22555869
Change-Id: I752428ee5025bf064a35ecbe6da50c041d87b724
Diffstat (limited to 'include/private')
-rw-r--r-- | include/private/android_filesystem_config.h | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h index 9046fbe65..7047e0feb 100644 --- a/include/private/android_filesystem_config.h +++ b/include/private/android_filesystem_config.h | |||
@@ -99,6 +99,10 @@ | |||
99 | #define AID_NET_BW_ACCT 3007 /* change bandwidth statistics accounting */ | 99 | #define AID_NET_BW_ACCT 3007 /* change bandwidth statistics accounting */ |
100 | #define AID_NET_BT_STACK 3008 /* bluetooth: access config files */ | 100 | #define AID_NET_BT_STACK 3008 /* bluetooth: access config files */ |
101 | 101 | ||
102 | /* The range 5000-5999 is also reserved for OEM, and must never be used here. */ | ||
103 | #define AID_OEM_RESERVED_2_START 5000 | ||
104 | #define AID_OEM_RESERVED_2_END 5999 | ||
105 | |||
102 | #define AID_EVERYBODY 9997 /* shared between all apps in the same profile */ | 106 | #define AID_EVERYBODY 9997 /* shared between all apps in the same profile */ |
103 | #define AID_MISC 9998 /* access to misc storage */ | 107 | #define AID_MISC 9998 /* access to misc storage */ |
104 | #define AID_NOBODY 9999 | 108 | #define AID_NOBODY 9999 |